Search Results for 32-17
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 1.13 oz 32 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... Model PCS-17 Electrostatic Actuator (ESA) frequency response from 20 Hz to ...
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
FP8X1-2.54 - Sheet1 - Amphenol Ardent Concepts
17.377 17.123 3.32° 1.30 slot length 0.00 5x 45° 2x 2.11 ground via centers bolt circle vias must be filled 7 2x 1.02 return layer antipads 2 4 22.5° 4x 45° 0.254 signal via must be filled and plated flat within .04mm 8 2x 0.69 2.63 bottom view, stiffener mating side ground metal no solder mask (optional)
VANNER POWER GROUP IQ SERIES - Charles Industries
2.16 (16) BATTERY TEMPERATURE COMPENSATION CONTROL JACK J1 .....17 2.17 (17) AUTOMATIC POWER MANAGEMENT (APM) P ANEL JACK J8 ... DC Input Voltage Range 10.5 - 16.0 VDC 21.0 - 32.0 VDC 10.5 - 16.0 VDC 21.0 - 32.0 VDC DC Input Current Draw at no load Inverter OFF 60 ma 60 ma 60 ma 60 ma Inverter ON in Load Demand Mode 160 ma 160 ma 160 ma 160 ma ...
Coaxial Connector ACC-15CHT10U - Amphenol Broadband Solutions
3/8-32 Threads Cable Retention, lbf (N) 250, (1,112) • TX15 Flexible FeederTM Pin Type Connector • MDU Product Group • 3 - Piece • Truly Non-Rotational Design • Positive Stop Installation • SCTE Compliant • Inner Conductor Trim Guide • Outer Conductor Trim Guide Dimensions: inches mm Connector Body 3.140 79.76
IECEx - PCB
Hermetic stainless steel housing, side mounted 10-32 coaxial jack, 10-32 internal mounting thread: Supplied Accessories. 084A03 Impact Cap, Qty 1. 080A81 Thread Locker, Qty 1. 081B05 Mounting Stud, BeCu (10-32 to 10-32), Qty 2. ... 2/17/2023 3:09:17 PM ...
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" c091 (m16) 4 pos circular molded, std. strain relief, male to leads, 18awg, 4c
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Connector Shell Size Shell Size Code A Ø Max. B Length C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
SYSTEM ATTACHMENTS - Amphenol PCD
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P ... ALBPCL75P24X -24 1.500 38.10 1.269 32.23 0.56 15.83 U.S. PATENT NOTICE The product specialized in this brochure is covered by U.S. Patent UA9.829.119B2
SYSTEM ATTACHMENTS - amphenolpcd.com
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P ... ALBPCL75P24X -24 1.500 38.10 1.269 32.23 0.56 15.83 U.S. PATENT NOTICE The product specialized in this brochure is covered by U.S. Patent UA9.829.119B2
SIAL - SIHD PCB Connectors - Amphenol Socapex
OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber
HCTF - Amphenol Ardent Concepts
802.3CK OSFP HCB-800 Host Compliance Test Fixture – Female 1.85 mm HCTF-OSFP-02 PHI-SI-OSFP-HCB-A4-32-2 HCTF ENVIRONMENTAL SPECIFICATIONS § Operating Temperature Range: 0°C-70°C (consult with Ardent Concepts for other temperature options) 4.88 79.8 3.14 34.4 1.36 35.9 1.41 58.4 2.30 31.2 1.23 CHANNEL MARKER LABELS 37.3 1.47 17.8.70 73.2 2.88
Wilcoxon Sensing Technologies iT301 Transmitter Quick Start Guide
17 – P-18 – P+ RS485 19 – (D)A 20 – (D)B Sensor connection, 2 wire or 3 wire sensor 99297 Rev. A 09/17 visit www.wilcoxon.com for more information info@wilcoxon.com +1 (301) 330 8811. Output Type F start (Hz) F stop (Hz) Detector Type ... Temperature Fahrenheit 32.0 °F 32 248 Disabled OK
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
SERIES RHM240A0X MODEL 410C01 - PCB
MCK 9/27/17 MCK 9/27/17 MJK 9/27/17. 2 2 4 9 3. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN. D CHANGED TORQUE INSTRUCTION FROM 86 TO 89 IN-LBS 47189
B765 Low-Medium Chirp, 600W, w/ FB, Garmin 12-Pin, DT
32° to 21° beamwidth; Maximum depth of 366 m (1200') * Operates at 300 W; Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Maximum depth of 274 m (900') * Operates at 600 W; 85 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidth
6177908N - amphenol-antennas.com
Gain 17.7 dBi 18.0 dBi 18.3 dBi 18.6 dBi 19.5 dBi Input Impedance 50Ω ... Electrical Downtilt Range 2-12° Cross Polar Isolation > 30 dB Port to Port Isolation ≥ 32 dB Upper Sidelobe Suppression (+30°) ≥ 17 dB ≥ 16 dB ≥ 16 dB ≥ 17 dB ≥ 15 dB Front-to-Back Ratio
ABS Coaxial Cable Product Type: T10625J - Amphenol Broadband Solutions
Jacket Polyethylene, Outdoor, Black 0.685 17.4 Messenger --- --- --- Cable Width ----- --- Mechanical Specifications Minimum Bend Radius, in. (mm) 4.5 ( 114) Product Weight ... 1218 2.32 7.61 1300 2.40 7.87 1400 2.50 8.20 1500 2.61 8.56 1600 2.70 8.86 1700 2.80 9.19 1794 2.89 9.48 1800 2.90 9.51 . Author: Timothy Cooke Created Date ...
ICP® SHOCK ACCELEROMETER - PCB
Electrical Connector 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.05 m ... Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 60174 Entered: LK Engineer: AJA Sales: RWM Approved: BAM Spec Number: 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001