Search Results for 4 pin connector
L717SDC37P1ACH4F | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717SDC37P1ACH4F ... Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 37 Pin, Flash Gold, Bright Tin Shell+Grounding Dimples, 4-40 Front Screwlock, Ground Tab with Boardlock ...
AHDP04-24-27SR-SRA 27 Position Receptacle, Socket, Shell Si - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AHDP06-24-27PR-BRA 27 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on) REQUEST A QUOTE.
CA0911A800410012 - M16 4 Position Circular Molded, Std. Stra
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ CA0911A800410012 - M16 4 Position Circular Molded, Std. Strain Relief, Male to Leads, 18AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 10 Met
Products - アンフェノールジャパン株式会社
Connector Styles & Dimensions 4. Insert Arrangement (See below) 5. Contact Style P designates pin contacts S designates socket contacts INSERT ARRANGEMENTS* (Front face of pin insert shown) * GT-series connectors feature over 265 cataloged inserts to choose from. Those shown above are typically used in transit applications throughout the world. See
N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172300 STP 3D Model (Size: 347 kb ) 172300 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6581A1-A/3GT30GA-.25-50: Body Finish:
FS4H6000 Receptacle Assembly 2
FS4H6000 Receptacle Assembly 2
RTS714N3S03 Receptacle, jam nut, 3 positions, size 14, sock - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... MP10A23S-10 Pin Contact, Machined, Silver Plated, 8 AWG, 3.6mm (10mm²) REQUEST A QUOTE. MP10A23T-10 3.6mm (10mm²) Male Contact, Tin Plating, Machined, Wire Range 8AWG.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
L717SDB25P1ACH4F | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717SDB25P1ACH4F ... Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 25 Pin, Flash Gold, Bright Tin Shell+Grounding Dimples, 4-40 Front Screwlock, Ground Tab with Boardlock ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
EB450 Series - 2.50mm Spacing - EBY Electro
Pin Strips; Screwless Blocks; Screwless Pluggable Blocks; ... LED Lighting Connectors. EBY supplies OEMs LED connectors used throughout industry and lighting applications everywhere. See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! ... 4 Amps. Wire Range Min / Max: 20-28AWG. MECHANICAL: Not ...
CONTACTS - Amphenol Sine
ecomate Connectors; ecomate RM - High Amperage; ... ( total items: 4 ) Sort by: MS6ARS8S Socket Contact, Machined, Crimp Barrel, RADSOK® Technology. Contact Size 8 (3.6mm), Wire Range 10-16mm². REQUEST A QUOTE. MP6ARS8S Pin Contact with RADSOK® Technology. Crimp Barrel, Contact Size 8 (3.6mm) Wire Range 10-16mm²
EBY Electro - EB415-03-900 Series - 4.50mm Spacing - SCREWLESS BLOCKS ...
LED Lighting Connectors. ... 4.50mm Spacing (0.177") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage ... Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: PhBz, Tin Plated. DOWNLOAD. Download Product PDF. EB415-03-900.pdf. Contains dimensional drawing, full part number and component specifications.
HM2S10PE5101N9LF | Millipacs® | Amphenol
HM2P07PD5111N9LF. Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
PCIM Series - Positronic The Science of Certainty
M Male pin. F Female socket. Termination Clear Selection Continue > Straight PCB. 3 Straight solder, 4.50 [0.177] tail length. ... Superseding Part Numbers for RoHS-compliant Connectors with Tin-lead Solder Dipped Contact Terminations: 24 February 2021: 10525:
SIM2D40V - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; ... SIMM0412PN Module For crimped contacts Pin Without peripheral sealing 4 contacts #12 Supplied without contact Polarization N ...
TNC Straight Crimp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm
RF Connector TNC Straight Crimp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts;
EB416-03-900 Series - 4.57mm Spacing - EBY Electro
LED Lighting Connectors. ... 4.57mm Spacing (0.180") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage ... Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: PhBz, Tin Plated. DOWNLOAD. Download Product PDF. EB416-03-900.pdf. Contains dimensional drawing, full part number and component specifications.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Grounded module Pin Without peripheral sealing 4 contacts #12 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...