Search Results for 4" pvc box
Model 531a30 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TECHNICAL FEATURES - rfstechnologies.com
It may eliminate the need for junction boxes as well as works in conjuction with and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can ... DC Wire Jacket Material PVC DC Cable Single Bending Radius mm (in) 137 (5.4) DC Cable Diameter mm (in) 9.3 (0.365)
HB158-U12S24-590LI - HYBRIFLEX® - RFS Technologies an Amphenol Company
PVC: DC Cable Single Bending Radius: mm (in) 137 (5.4) DC Cable Diameter: mm (in) 9.3 (0.365) DC Cable Jacket Material : PVC: DC Standards (Meets or Exceeds) For use in UL 2882, PVC, RoHS/REACH Compliant: ... PRE-PACKED HYBRIFLEX KITS FOR EASY INTEGRATION INTO RAYCAP JUNCTION BOXES.
Model 607M83 | PCB Piezotronics
Model 607M83:Low power, industrial ICP® accel, 100 mV/g, 1.5 to 10k Hz, side exit, low profile with swiveler base, 10-ft integral cable, single point
4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm
REV042418JJ www.amphenol-antennas.com 1 of 4 8-Port Antenna 1710-2690 | 1710-2690 | 1710-2690 | 1710-2690 MHz 6177708G-B 65° 1397 mm 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm ELECTRICAL CHARACTERISTICS Y1 Frequency Bands 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2500-2690
iT052 Dual DIN-rail industrial enclosure for Intelligent Transmitter ...
DIN-box, dual-rail, enclosure holds approximately 25 iT transmitters and power supply. Vibration transmitter modules with filters tailored to machinery convert dynamic vibration signals to 4-20 mA levels. Alarm modules can be configured with programmable relay trip levels for around the clock monitoring. Buy This Online Now!
Model 642A11 | PCB Piezotronics
Model 642A11:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, side exit, 10-ft integral cable . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Cable Test Box; Patch Panels; Fastener Technology. Fastener Testing; Fastener Assembly; Rent Instrumentation; Industrial Sensors. Digital Output; Cables ...
TECHNICAL FEATURES - rfstechnologies.com
It may eliminate the need for junction boxes as well as works in conjuction with and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can ... DC Wire Jacket Material PVC DC Cable Single Bending Radius mm (in) 137 (5.4) DC Cable Diameter mm (in) 9.3 (0.365)
TECHNICAL FEATURES - rfstechnologies.com
need for junction boxes and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can be used with HYBRIFLEX cable. ... For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 650 (26) Break-out length (Bottom) mm (in) 914 (36) DC cable sealing method Semi-rigid, flame ...
INDUSTRIAL MONITORING INSTRUMENTATION - PCB
Dual 4-20 mA output. VIBRATION TRANSMITTER . MODEL 682C03. n. Outputs 4-20 mA signal proportional to acceleration, velocity, or displacement. n. ICP ® accelerometer input . UNIVERSAL TRANSMITTER. MODELS 682A06, 682A16. n. 24 VDC loop power for 4-20 mA sensors (682A06) n. ICP ® power for ICP ® (682A16) 4-20 m. A DIN RAIL MODULES
R109 Low-High Chirp, 2kW, w/ FB, No Connector, DT
Junction Boxes; NMEA/SMART; Mounting Brackets; O-Ring Kits; Paddlewheels; Replacement Inserts; Stuffing Tubes; Splicing/Junction Box; Stern Saver; ... (6000'). The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beam that provide tremendous bottom detail and fish-target ...
Motorcycle Antennas MCA 4-Z - AMPHENOL PROCOM
MCA 4-Z: 130000676: Add to quote: FME-System Accessories. FME-CABLES; LENGTH: TYPE NO. 1 m: 1 m FME: 2 m: 2 m FME: 3 m: 3 m FME: 4 m: 4 m FME: 5 m: 5 m FME: 6 m: 6 m FME: 4 m white: 4 m FME-white: ... Procom offer a wide range of Mobile Antenna Components, which incl. Connectors, Reinstallation Kits, Miniature Junction Box etc. Read more ...
D 01 2 3 4 F C A 005 Build Your Own DIN Connector Cord Sets Part No.
&91 & 354*/$6450.$"#- &"/%"44 & .#-:40-65*0/4t888 51$8*3 & $0. Speci˜cations subject to change. for complete speci˜cations and availability, ask our tPC Sales Representative or call 800-521-7935.
TECHNICAL FEATURES - rfstechnologies.com
need for junction boxes and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can be used with HYBRIFLEX cable. ... Cross Section of Power Cable mm² (AWG) 8.4 (8) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3) DC Cable Diameter mm (in) 5.5 (0.22)
B164 50/200kHz, 1kW, 0° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Model M352C65 | PCB Piezotronics
Model M352C65:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn.
TECHNICAL FEATURES - rfstechnologies.com
It may eliminate the need for junction boxes as well as works in conjuction with and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can ... DC Wire Jacket Material PVC DC Cable Single Bending Radius mm (in) 137 (5.4) DC Cable Diameter mm (in) 9.3 (0.365)
TECHNICAL FEATURES - rfstechnologies.com
need for junction boxes and can connect multiple RRHs with a single feeder. Standard RFS CELLFLEX® accessories can be used with HYBRIFLEX cable. ... Cross Section of Power Cable mm² (AWG) 8.4 (8) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3) DC Cable Diameter mm (in) 5.5 (0.22)
P31391-M( ) - Amphenol
4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 ... conductor insulation: pvc number of conductors: 3 (16awg) cable rating: ul tc-er, 600v, 90°c wet & dry, ft4. title: c:users looddesktopc-p31391-01.dwg
5980308NGv - Amphenol Antenna Solutions
Antenna with 4.3-10 Connectors 5980308NGv ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 12 colour-coded connectors located at the bottom face. Frequency Designation R1 R2 Y1 Y2 Y3 Y4 ... Carton Box 2.95 x 0.562 x 0.287 m (116.1 x 22.1 x 11.3 in) 467 mm 167 mm 2400 mm