Search Results for 4phi connector dimmensions
Millipacs High Temperature Backplane Connectors - Amphenol CS
Amphenol Millipacs is a 2.00mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telecordia GR-1217-CORE standards and fulfills Compact PCI bus architecture.
BergStak Lite 0.80mm Board to Board Connectors - Amphenol CS
FCI Basics BergStak® Lite 0.80mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system. JavaScript seems to be disabled in your browser.
PRO-PHY450-4DI
Dimensions: 19" x 3 HU x 400/500 mm (482.6 x 132.55 x 400/500 mm) / 19 x 5.22 x 15.75/19.69 in. Weight: 50 W : Approx. 9.4 kg / 20.72 lb. 100 W : Approx. 14 kg / 30.86 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-4DI-50:
3-Channel Hybrid Combiner - amphenolprocom.com
All dimensions are given in mm [in.] PRO-PHY450-3DI PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 2 of 2 Last edited: 2024/12/18. AMPHENOL VPROCOM . 440 [17.32] 88.1 [3.47] (2 HI-I) 8215 [323] [309] 965 [0.38] 595 [023] [0 8 O O
h4-plus-cable-connector-solar-amphenol-industrial
Connector from Amphenol Industrial Solar Technologies (AIST), a robust DC connector dual rated to UL and TUV 1500V specifications. The Amphe-PV H4 Plus™ is an evolution of AIST’s well-known H4 and UTX connectors. Amphenol’s RADSOK® contact technology has the ability to accept wire gauges from 14AWG/2.5mm2 to 8 AWG/10mm2, and an IP68 rating.
FS4H100 Plug Assembly Part Number Scheme - Table 1 - Amphenol Fiber ...
FS4H100 Plug Assembly Part Number Scheme - Table 1 - Amphenol Fiber ...
Hybrid Combiners PRO-PHY450-4DI - AMPHENOL PROCOM
Model Product No. PRO-PHY450-4DI-50: Contact for availability: Add to quote: PRO-PHY450-4DI-100: Contact for availability: Add to quote
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | High Speed ...
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture. VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Products | Amphenol Aerospace
VITA 66.1 and 66.4 | VITA Connectors - Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
4-Channel Hybrid Combiner for 450 MHz Transmitters PRO-PHY450-4
Dimensions 420 x 89 (incl. conn.) x 42 mm / 16.53 x 3.50 (incl. conn.) x 1.65 in. Weight Approx. 1.33 kg / 2.93 lb. Environmental Operating temperature range -30 °C to +60 °C NOTE * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation
OPU SERIES - Amphenol CS
connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. FCI introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. FCI improved that feature on many products
47457-000LF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of PV® crimp to wire, part number 47457-000LF. JavaScript seems to be disabled in your browser.
FS4H100 Plug Assembly Drawing - Amphenol Fiber Systems International (AFSI)
FS4H100 Plug Assembly Drawing - Amphenol Fiber Systems International (AFSI)
Ultraminiature_Product_Series_Cutsheet_040621
A-2PA = AMMC Connector Series Cable Type: 081 = 0.81 mm 113 = 1.13 mm Assembly Length in mm (Dim L) Standard lengths: 050, 100, 150, 200, 250, 300 mm Cable Color B = Black No. of Terminated Ends (2) U-1PU- 113- 100 B 2. Technical Specifications Compatbility and Cable Options Amphenol RF
DIN Power | FCI Basics | High / Medium Power Connector - Amphenol CS
DIN Power connector from FCI Basics offers contacts with medium power of 5.5A and high power of 15A range. These connectors are designed in accordance with DIN 41612.
4 CONDUCTOR SHIELDED SILICONE CABLE Revision NR ECN #: 036 Performance ...
Model Number 036 4 CONDUCTOR SHIELDED SILICONE CABLE Revision NR ECN #: Performance ENGLISH SI Number of Conductors 4 4 Cable Style Multi Conductor - Shielded Multi Conductor -
LIGHTWEIGHT SHIELDED FOUR CONDUCTOR CABLE Revision D ECN - PCB
Model Number 034 LIGHTWEIGHT SHIELDED FOUR CONDUCTOR CABLE Revision D ECN #: 30657 Performance ENGLISH SI Number of Conductors 4 4 Cable Style Multi Conductor - Shielded
PRO-PHY450-4SI
Dimensions: 19" x 3 HU x 400/500 mm (482.6 x 132.55 x 400/500 mm) / 19 x 5.22 x 15.75/19.69 in. Weight: 50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-4SI-50:
FS4H100 Plug Assembly Drawing 2 - Amphenol Fiber Systems International ...
FS4H100 Plug Assembly Drawing 2 - Amphenol Fiber Systems International ...
cable connector HA T 3XXX 004+024+048 U - Amphenol Sine
19 (19-a) Ag T 3690 004 U Au T 3690 048 U 14 (14-b) Ag T 3670 004 U Au T 3670 048 U 14 (14-a) Ag T 3650 024 U Au T 3650 004 U 12 (12-a) Ag T 3635 024 U Au T 3635 004 ...