Search Results for 6.6*110
B A1 - Amphenol Sine
3.6 rohs compliant 4. mating part: ahdp06-24-19p* ( * = seal type ) 5. all dimensions are for reference use only. 6. receptacle is supplied with dust cap (not show) 7 contact size and wire range: 2x Ø5.60 duramate m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m main polarizing keyway 110°ref 110°ref 63.0 78.2±0.5
V54-001-01-A0 - amphenol-antennas.com
Elevation Beamwidth, 10dB degrees 76.0° ± 3.0° 77.0° ± 1.0° 74.0° ± 6.0° ... 50-110 mm (2.0-4.3 in) 7.9 (17.4) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
APXVBLL3LL26AB 43-C-I20 - Amphenol Antenna Solutions
array layout array frequency connector connector type ret aisg ret uid 1-2 r1 698-960 mhz (2x) 4.3-10 female r1 rfxxxxxxxxxxx-r1 3-4 y1 1710-2690 mhz apxvbll3ll26ab_43-c-i20
TITLE: DWG NO - Amphenol Sine
thickness:1.6 to 4.7mm tommy Ø38.29±0.12 36.63 +0.2-0.0 1 1/2-18 unef 2a thread m32 x1.5 6g thread recpt, 18 sz 14 pin, n, wide thd 12.8 2.5 41.5 Ø33.8 main polarizing keyway 110°ref 110°ref Ø44.6 size 16 contacts (14 places) 6 a2 add more material notes 24/oct/18 rookie tommy
ORDERING OPTIONS - Amphenol Antenna Solutions
dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 22.9 > 23.4 > 23.5 > 23.6 Upper Sidelobe Suppression, Peak to 20° dB > 17.7 > 18.1 > 19.1 > 16.6 Cross Polar Ratio Main Direction (0°) dB > 18.8 > 21.4 > 19.9 > 17.8 Sector Edges (±60°) dB > 6.3 > 6.1 > 6.3 > 5.9 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation ...
Amphenol Canada Corp.
2.71.107 amphenol canada part numbers: musbr-a511-3x musbr-a511-mx shell shown standard profile 0.13 [.005] dia locate holes position dimensions are basic
High-Speed Digital Data Cables - amphenol-aerospace.com
26.4 dB 31.6 dB 24 dB 24 dB 29 dB 22.0 dB 24.1 dB 27.2 dB 38 dB @ 250 MHz N/A N/A 40 dB 40 dB 48 dB 32 dB 39.2 dB 44.3 dB 62 dB @ 500 MHz N/A N/A N/A N/A N/A 48 dB 57.2 dB 64.6 dB 90.6 dB Weight lb/1000 ft ... 100 Ω 100 Ω 100 Ω 110 Ω 90 Ω 90 Ω 90 Ω ...
APXVB4LTY16AB 43-C-I20 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Y2 Frequency Range MHz 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 12.7 ± 0.7 12.9 ± 1 13.8 ± 1.5 14.8 ± 1 15 ± 1
PhaseTrack - アンフェノールジャパン株式会社
Capacitance (pF/foot) 24.6 Shielding -110 dBc/ft Loss @ 6 GHz (db/foot) 96.3 55.2 28.2 Loss @ 18 GHz (db/foot) 173.8 102.9 54.8 K1 1.17249 0.63712 0.30382 K2 0.00091751 0.0009676 0.00077836 Product Code AA11362 AA11318 AA11278 Stock Code 15316 15315 15313 PhaseTrack®-SR Construction *
CUSTOMER OUTLINE DRAWING - amphenolrf.com
6.5 [.256] 6 [.236] 2.5 [.098] c0.2 [.008] 7.03 [.277] 12.6 ref [.496] 17 ref [.669] 2.79 ref [.110] revisions rev description date ecn appr a release to mfg. 5-feb-21 15747 sh b 901-10745 a 901-10745 size 901-10745 rev amphenol rf e.wu 26-jan-21 see notes material sheet no. 2 of scale: 7.5:1.0 sma str bhd jack for 0.085" cable, ip67 26.5 ghz title
Features - Amphenol Antenna Solutions
6-Port Canister Antenna OMNI 24.2 IN FIXED TILT PRODUCT OVERVIEW Frequency Range (MHz) LOW MID (1x) 696-960 (2x) 1695-2700 Array R1 Y1 Y2 Connector 2 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 360° 360° Electrical Downtilt 0°, 5° 0°, 4°, 6° Configuration OMNI CONFIGURATION Total Connector Count 6 PORTS
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable P/N: 7038-0211. There currently isn't any inventory available in distribution. ... Available Inventory: 110. 7032-6757 SMPM Cable Assemblies 7032-6757 Add to compare list Datasheet. Part # 7015-0717 2.92mm Male to 2.92mm Male 6" Cable Assembly for .047 Cable ...
Accessories, Page 3 - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205 REQUEST A QUOTE
V37-001-01-A0 - amphenol-antennas.com
Gain dBi 12.7 ± 0.7 13.0 ± 0.3 13.6 ± 0.5 ... 50-110 mm (2.0-4.3 in) 3.5 kg (7.8 lbs) 2T2R Lens Antenna 3300-4000 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Data Plus IPA1000DL-RSVF Data Plus Amplifier Series
Insertion Loss dB 871-1002 MHz ≤4.6 ≤4.6 Return Loss dB 5 -1002 MHz ≥20 ≥20 Other Surge Withstand (All Ports) IEEE C62.41 6kV A3 ring 6kV A3 ring Surge Withstand (All Ports) EEE C62.41 6kV B3 combo 6kV B3 combo EMI dB 5-1002 MHz ≥110 ≥110 Dimensions in (mm) Length 5.40 (137.2) 5.40 (137.2) Dimensions in (mm) Width 2.82 (71.67) 2.82 ...
Features - Amphenol Antenna Solutions
Over all Tilts dBi 15.6 ± 0.5 15.9 ± 1 Max Gain dBi 16.1 16.9 Azimuth Beamwidth (3 dB) degrees 70.6° ± 10.9° 64° ± 7.5° Elevation Beamwidth (3 dB) degrees 6.1° ± 0.5° 6° ± 0.4° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR --- 1.5:1 Front-to-Back Ratio, Total Power, ± 30° dB 18 19 First Upper Side Lobe Suppression ...
2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .047 ...
6" Electrical Frequency 40 GHz : Impedance 50 ohms : Shielding Effectiveness ... Available Inventory: 110. 7029-3580 SMA Cable Assemblies 7029-3580 Add to compare list Datasheet. Part # 7015-1078 2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .085 Conformable Cable ...
Features - Amphenol Antenna Solutions
BASTA dBi 8.6 ± 0.9 9.1 ± 0.6 MAX dBi 9.5 9.7 Azimuth Beamwidth (3 dB) degrees 360° 360° Elevation Beamwidth (3 dB) degrees 20.9° ± 1.3° 18.0° ± 1.8° Electrical Downtilt degrees (x) 0°, 6°, 12° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 14 > 11
Amphenol
(6.0-2.0mm²) 25 amps 2.46 mm (.097 in) 4.01 mm (.158 in) 110°ref 110°ref main polarizing keyway Ø40.1 42.0 12.8 2.6 | - 0 9 s r - s r a a h d p 0 4 - 2 4 m p m h e n o l y y m d d size 8 contacts (2 places) 6 size 4 contacts (1 places) 6 size 12 contacts (6 places) 6 Ø50.8 smooth ring adapter - blue 47.6 Ø37.7 duramate a2-- modify ...
C4UT360X12F xys4 - Amphenol Antenna Solutions
C4UT360X12F xys4 (1x) 696-960 | (4x) 1695-2700 MHz 10-Port Canister Antenna OMNI 48.0 IN FIXED TILT REV092324NA www.amphenol-antennas.com 6 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.