Search Results for 6.6*110
18-Port Antenna - amphenol-antennas.com
Elevation Beamwidth degrees 6.1° ± 0.3° 5.7° ± 0.3° 5.3° ± 0.4° 4.6° ± 0.3° 4.2° ± 0.2° Electrical Downtilt degrees 0°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 23.4 > 23.6 > 24.9 > 25.6 > 25.5
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
305600 6 133 110 10 49 185 1.51 1543 93 305400 4 259 110 8 133 185 1.6 1849 122 305200 2 259 110 6 133 205 1.79 2358 159 305100 1 259 110 5 133 205 1.88 2430 184 305010 1/0 266 110 4 259 220 1.98 3176 211 305020 2/0 342 110 3 259 220 2.12 3689 243 305030 3/0 418 110 2 259 235 2.26 4320 279
A m p h e n o l
110°ref 110°ref Ø40.1 Ø37.7 42.0 12.8 2.6 | - 1 8 p n - s r a a h d p 0 4 - 2 4 m p m h e n o l y y m d d 47.6 Ø50.8 size 16 contacts (14 places) 6 size 12 contacts (3 places) 6 size 8 contacts (1 places) 6 smooth ring adapter - green 1 11/16-18 unef thread main polarizing keyway 8 8-10 awg (10.0-5.0mm²) 60 amps 4.83 mm (.190 in) 6.10 ...
A2 -- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
3.6 rohs compliant 4. mating part: ahdp04-24-09p* ( * = seal type ) 5. all dimensions are for reference use only. ... 110°ref 110°ref main polarizing keyway Ø48.4 Ø37.7 38.8-04 9 s r - s r a a a d p 0 6 - 2 m p h m e y n o l y m d d size 8 contacts 6 (2 places) size 4 contacts (1 places) 6
10-Port Antenna - Amphenol Antenna Solutions
Max Tilt dBi 17.4 17.6 17.5 Azimuth Beamwidth degrees 68° 70° 72° Elevation Beamwidth degrees 6.1° 5.3° 4.2° Electrical Downtilt degrees 0°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 25 Upper Sidelobe Suppression, 0° to 20° dB 18 ...
B A1 - Amphenol Sine
110°REF 110°REF MAIN POLARIZING KEYWAY Ø40.1 12.8 2.6 1 11/16-18 UNEF THREAD SIZE 16 CONTACTS (13 PLACES) 6 SIZE 12 CONTACTS (6 PLACES) 6 47.6 Ø50.8 DURAMATE 45.7±0.5 Ø42.3 6.1 WEIGHT: 48.6g. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Amphenol
110°ref 110°ref main polarizing keyway Ø40.1 Ø37.7 42.0 12.8 2.6 1 11/16-18 unef thread - 1 9 s r - s r a a h d p 0 4 - 2 4 m p m h e n o l y y m d d Ø47.6 Ø50.8 size 12 contacts (6 places) 6 size 16 contacts
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS R1 Frequency Range MHz 698-960 MHz 698-806 790-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 17.2 ± 0.3 17.2 ± 0.2 17.3 ± 0.3
FP16X2-2.54 - Sheet1 - Amphenol Ardent Concepts
6 4x 1.91 plating clearance 2x 1.55±0.03 npth 1.5mm dowel pin slip fit 6.11 14x 2.540 7.25 top metal 2x 4.24 plating clearance 1.50 x 45° ch1 key 3x r0.76 37.00 solder mask boundary, no solder mask inside 36.50 top metal 7.75 solder mask boundary, no solder mask inside 2x 3.73±0.05 npth for press in stiffener 6 d c b a b 8 7 6 5 4 3 2 1 8 76 ...
B A1 - amphenol-sine.com
3.6 rohs compliant 4. mating part: ahdp06-24-21s*-xxx ( * = seal type, xxx = all modifications) 5. receptacle is supplied with dust cap (not show) 6. all dimensions are for reference use only. duramate m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m main polarizing keyway 110°ref 110°ref 63.0 78.2±0.5 56.2±0.5 ...
P 0 6 -T A 2 4 - 1 6 P N -W - amphenol-sine.com
110°REF 110°REF Ø50.4 MAIN POLARIZING KEYWAY 1 11/16-12 UN THREAD 38.3 10.7 SIZE 12 CONTACTS (16 PLACES) 6. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Amphenol
3.6 rohs compliant 4. mating part: ahdp06-24-19s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-19pr-sra ... 110°ref 110°ref main polarizing keyway ...
RUBBER BUSHINGS BACKSHELLS - amphenolpcd.com
-20 A: SERIES SLASH # DASH # Figure 1: Omit: Neoprene C: Silicone K: Fluorosilcone Figure 2 A: Neoprene D: Silicone L: Fluorosilcone Figure 1 Dimensions
SIZE TYPE B C- - amphenol-sine.com
3.6 rohs compliant 4. mating part: ahdp04-18-06s* ( * = seal type ) (not c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ... 110°ref 110°ref main polarizing keyway size 4 contacts (2 places) size 16 contacts (4 places) 6 6 ref:hdp26-18-6pn
SIZE TYPE B C- - Amphenol Sine
110°ref 110°ref Ø41.3 Ø44.6 main polarizing keyway Ø33.8 42.0 12.6 2.5 Ø30.9 1 1/2-18 unef thread size 16 contacts (14 places 6 ref:hdp24-18-14pn o l y y m m d d a h d p 0 4
Amphenol
110°ref 110°ref main polarizing keyway Ø50.8 Ø40.1 amphenol ahdm04-24-16pn yymmdd 1 11/16-18 unef 2a thread m38x1.5 6g thread 41.5 12.8 2.6 size 12 contacts (16 places) 6 retaining adapter - green 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm
C 091 Crimp contacts - Amphenol Sine
metal chain 110 mm C091 00U000 152 2 For female cable connector plastic leash 85 mm C091 00V000 120 2 For female receptacles plastic leash 60 mm 100 mm C091 00V000 130 2 C091 00V000 131 2 metal chain 110 mm C091 00V000 152 2 C 091 Protective Caps 18 M16x0,75 10,5 14 Fig. C 091D-97a Flachdichtung 13,5 17 8 18 M16x0,75 Fig. C 091D-98a
Accessories, Page 2 - Amphenol Sine
Page 2, Accessories. AT3P-L012-GKT Gasket for 3 Position Receptacle, 4 Hole Flange PanelMate™ AT.
TITLE: DWG NO - Amphenol Sine
110°REF 110°REF Ø50.8 12.8 2.6 41.45 Ø40.1 A2 ADD MORE MATERIAL NOTES 24/OCT/18 BROOK TOMMY. Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A