Search Results for 6.7インチ 大きさ
PFSC TM - amphenol.co.jp
• Offer tolerance compensation of X/Y ±6 mm, Z +0/-10 mm • UL94-V0 Insulators • Vibration level: GB/T 37133-2018 (equal to LV214 V2) • Salt spray level: 480H SPECIFICATIONS APPLICATIONS Swapping Receptacle (vehicle) Type A Wiring Method: HV shielded cable 35/50/70 Application: Vehicle Temperature Sensor: YES (Customized)
B A2 - Amphenol Sine
n key w key x key y key z key 15° 47° *331° 150° of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing oct-14-2016 flan
ICP - PCB
Stiffness(x or y axis) 6 lb/µin 1 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.25 in x 1.25 in x 0.500 in x 0.512 in x 0.920 in 9.90 mm x 31.8 mm x 31.8 mm x 13 mm x 13 mm x 23.37 mm Weight 1.5 oz 42.5 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic
BMR12-H-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, Dual, 806-869 MHz, 17.5 dBi, 6100 mm (240.2 in)
BA6312-6 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 410-430, 5.1dBi, N Female
6876300NG Archives - Amphenol Antenna Solutions
Explore the 6876300NG product tag archives at Amphenol Antenna Solutions, featuring high-performance antennas.
7544308Fx - amphenol-antennas.com
7544308F0 REV031318K www.amphenol-antennas.com 1 of 1 690-800 MHz Single Band | Omni Antenna | V-Pol | 360° | 6.0 dBi | Fixed Tilt Electrical Characteristics Frequency Bands 690-800 MHz
B A2 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
Build Your Own Mini Cord Sets - TPC Wire
TPC IRE CABLE CORP. USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our C les epresentative r all 00-521-7935.
6173108F0 - Amphenol Antenna Solutions
4-Port, Panel, XPOL, 65°, (2x) 1710-2690 MHz, 11.5 | 11.5 dBi, Fixed Tilt (0° | 0°), 350 mm (13.8 in)
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
lpt-series-connector-catalog-amphenol-industrial
6.Push the grommet so it rests against the insulator face on the rear of the shell 7. Continue to seat the remainder of the contacts 8. Re-check to make sure the grommet is against the insulator face after all contacts are seated 9.Assemble sleeve and o-ring into the rear nut 10.Feed wires through nut 11.Connect plug to receptacle for stability ...
CRO2-VU0 - amphenol-antennas.com
CRO2-VU0 - amphenol-antennas.com
Transducer Labels - Airmar
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
6U4MTSP1X12Fxys4 - Amphenol Antenna Solutions
Canister, 4FT, 28-Port, Omni & Sector Configuration, XPOL, (6x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.4 dB ≤ 0.4 dB ≤ 0.5 dB ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 72 x Ø35 mm Weight 0.21 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
4H0 973 713 F 42505800 6 VIII 42515800 4H0 973 714 42505900 8 I 42515900 4H0 973 714 A 42506000 8 VIII 42516000 4H0 973 715 42506100 10 I 42516100 4H0 973 717 42506200 14 I 42516200 4H0 973 717 A 42506300 14 II 42516300 2-reihig, 2,8 mm – – 8 I 42615900 Flachsteckergehäuse / Flat connector housings (male)
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS - PCB
4 additional sensors . for high frequency . pressure measurements. icp ® free-field blast pencil probes. series 137. n. ranges from 50 to 5000 psi (344 to 34475 kpa)