Search Results for 6.7インチ 大きさ
5086500A
Height 18 mm (0.7 in) Net Weight 0.5 kg (1.1 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003 Mounting Options Fasteners included for mounting on ceiling tile and hard surfaces 360° LINEAR H-POL 617-806/806-960/1350-1550 1690-2700/3300-3800/4900-6000 ...
6861308NG - Amphenol Antenna Solutions
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 4 colour-coded connectors located at the bottom face. Frequency Designation R1 Y1 Frequency Range 690-960 MHz 1710-2690 MHz
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
45.6 - Amphenol Sine
45.6 18.3. of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at06-12sx-xxx plug, 12 socket, at series, keyed grey black brown color part number key-a configuration green at06-12sa at06-12sa-blk at06-12sa-grn at06-12sa-brn * grey black brown color part number key-b configuration green at06-12sb-gry at06-12sb at06-12sb ...
2X - pcb.com
7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 1/4-28 UNF - 2A x 1.34 [34.0] LONG (SUPPLIED) MOUNTING BOLT MODEL 081A73 1.25 [31.8] MIN A .013 [.33] A .001 [.03] 63 [1.6] MOUNTING HOLE ...
Temposonics
7.9 31 7.6 (0.3) Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 U-magnet OD33 Part no. 251 416-2 Ring magnet Part no. 402 316 Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature:
WBV065X15Fx00 - amphenol-antennas.com
Vertical Beamwidth 6.5° 6.0° 5.7° Gain 17.9 dBi 18.1 dBi 18.4 dBi Electrical Downtilt (x) 0°, 2°, 5° Impedance 50Ω VSWR < 1.35:1 Upper Sidelobe Suppression > 18 dB Typical Front-to-Back Ratio > 32 dB IM3 (20W carrier) < -153 dBc Input Power 500 W Operating Temperature -40° to +60° C (-40° to +140° F) Connector(s) 1 Port / 7/16-DIN ...
Accelerometer - wilcoxon.com
dia 7 min 6.5 mm Allen bolt 30.5 mm dia 7 min 39.5 mm dia 27.5 mm M6x1 - 6g. Created Date: 9/17/2020 4:20:15 PM ...
75950 - pcb.com
7 5 9 5 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 53809
Catalog - amphenol-antennas.com
Gain 7.0 dBd Impedance 50 Ω VSWR <1.5:1 Front-to-back ratio >16 dB Maximum power 250 W Connector type N-Female + 0.65 coaxial cable Lightning protection DC grounded Mec a ca C a ac e c Materials Boom, 45 mm dia., aluminium Elements, 14 mm dia., aluminium Balun, enclosed in polyethylene shroud
Temposonics
EN 61000-4-6 – Conducted radio-frequency, line guided (Compliance only with corresponding protection housing) EN 61000-4-8 – Power frequency solenoidic field. Form factor, material . Housing:POM Protective pipe: nylon blue. Electrical connection . Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 ...
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Datasheet - cabelcon.com
Body Parts Nitin-6 Inner Conductor Nitin-6 Test performed by Søren B. Sørensen Insulators POM Date of release April 14, 2015 Remarks All tests performed using instruments calibrated in accordance to our ISO 9001 certification. Further technical specifications and installation instructions can be obtained on request. Title ...
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
6 7 14 13 12 11 10 9 8 NP A Se nsor 7 14 13 12 11 t 10 Vs upply +5 to +5.5V Vout Ground 0.1µF J107 VS S Vgate VD D SI G ae Pin # Amplified Analog Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Analog Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect
Amphenol Optimize
Carretera Internacional Km 6.5 Col. Parque Industrial Nogales, Sonora, México. C.P. 84094 Phone: +52 (631) 311-1600. Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014 . Mexican Sales Representation Prolongación Paseo de la Reforma,
10P656CUV0xGy-T - Amphenol Antenna Solutions
10-Port, Panel, XPOL, 65°, Optional Smart Biast-T, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, 15.9|18.2|17.8 dBi, 2-12° | 2-12° | 3°, 6°, 9°, 1901 mm ...