Search Results for 6.7インチ 大きさ
C146 D (高密度)インサート C146 10B007 500 2
> 4.6 mm: 通電容量: DIN EN 60512-3, Test 5b / IEC 60512-2 Test 5b : 軽減曲線をご参照ください。 汚染度: DIN EN 60664-1 / IEC 60664-1 : 3 : 耐候性: 耐候性試験: DIN EN 60068-1 / IEC 60068-1 : 40 / 125 / 21 : 最高気温 + 125 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: IP保護等級: DIN EN 60529 ...
Model 682B01 DIN rail mount 24 VDC power supply, 120-230 VAC ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, ...
SIZE B C- - Amphenol Sine
28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
防水樹脂コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパン株式会社:航空宇宙・産業機器カンパニー ~航空宇宙・産業用および通信用コネクタ・ケーブルの ...
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUS070X06F00s1 CUS070X06F00D1 0° 6° CUS070X06F06s1 CUS070X06F06D1 5° 0° CUS070X06F50s1 CUS070X06F50D1 5° 6° CUS070X06F56s1 CUS070X06F56D1 Brown Pantone 476 C 0° 0° CUS070X06F00s1BR CUS070X06F00D1BR 0° 6° CUS070X06F06s1BR CUS070X06F06D1BR 5° 0° CUS070X06F50s1BR CUS070X06F50D1BR
DH - Amphenol Sine
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 12 2.46 mm (.097 in) 12 - 14 awg 4.01 mm (.158 in) 13.8 17.6 29.2±0.6 requires contact retention wedge awp-2s reduced diameter wire seal 6 refer to part number chart for available connector colors standard molded color is grey. additional
lpt-series-connector-catalog-amphenol-industrial
6.Push the grommet so it rests against the insulator face on the rear of the shell 7. Continue to seat the remainder of the contacts 8. Re-check to make sure the grommet is against the insulator face after all contacts are seated 9.Assemble sleeve and o-ring into the rear nut 10.Feed wires through nut 11.Connect plug to receptacle for stability ...
C 16-L - アンフェノールジャパン株式会社
8 C 16-3 Product description When there are rough environmental conditions the series C16-3 is in. The program includes a variety of housing types and a wide range
2C4U6VT360X06F wxys5 - Amphenol Antenna Solutions
2C4U6VT360X06F wxys5 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
PDS: Rev :Y STATUS:Released Printed: Jun 30, 2022
%PDF-1.6 %âãÏÓ 1 0 obj > endobj 2 0 obj >stream 2021-11-05T10:25:01+08:00 PScript5.dll Version 5.2.2 2022-06-30T13:30:38Z 2022-06-30T13:30:38Z Acrobat Distiller 10.1.16 (Windows) application/pdf D:\~Work_FCI\~Product catalogy\522 Quickie IDC\66429\66429C\66429c_Y-MODEL Xuanm uuid:4f0c915a-ced2-498a-8821-57b9a7850d24 uuid:7879f493-12ee-49c3-8db6-ac9751a67d2a endstream endobj 3 0 obj >stream ...
696-960 / 1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Total Number of Connectors Antenna has 6 connectors located at the bottom Connectors Per Band 696-960 MHz (2x) 7/16-DIN Female 1710-2170 MHz (2x) 7/16-DIN Female 1710-2170 MHz (2x) 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics
よくあるご質問|アンフェノール ソカペックス
ニュース :アンフェノール・ソカペックス、psシリーズを発売:高耐久性電源ユニット...
HDB-62AFFM-SL7A02: D-Sub Connector - Amphenol LTW
HDB-62AFFM-SL7A02, ALTW D-Sub connectors are developed in 5 different standard housing fit for high-density pin contact & sealed for ingress protection up to IP68
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 12 Shells / Gehäuse / Boitiers 13 - 16 Bulkhead / Schottdurchführungen / Traversée de cloison 17
C146 10B007 500 12 7+PE Female contact insert with compact - Amphenol Sine
C146 10B007 500 12 7+PE Female contact insert with compact design, A3. Comparable to PN# 9120073101-7+PE Female contact insert with compact design, A3 Call Us 1-800-394-7732
Xcel Power Mate - アンフェノールジャパン株式会社
7 RECEPTACLE P/N: XCEL3A1803PCLC PLUG P/N: XCEL6L1803SCPG21LC Insert arrangement 18-03 Rated voltage AC 800V Rated current 23A Contacts 3 X #12 Crimping cable 1.5 to 2.5mm2 Technical data 18-03: 800V / 23A , 3 PIN CONNECTOR. 8 RECEPTACLE P/N: XCEL3A1803EPCLC PLUG P/N: XCEL6L1803ESCXXLC
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
.34 [8.6] 2 7/16" hex model 065a03 brass seal (supplied) model 065a44 copper seal (optional) model 065m29 316l st stl (optional) 5 10-32 unf - 2a electrical connector 3/8-24 unf - 2a adaptor may be purchased separately: 061a01 (17-4ph) or 061a09 (316l) black vinyl electricians tape has been found to be an effective ablative
TVOP - 光ファイバコネクタ|Amphenol Socapex
Amphenol Socapex光ファイバーコネクターTVOPは、過酷な環境でのバットジョイント光ファイバー接続用の高性能ソリューションです。このコネクタは、38999シリーズIIIシェルを備えた光ファイバコネクタ設計を特長とし、堅牢性と信頼性を提供します。バットジョイント終端用に最適化された ...
696-960 MHz - amphenol-antennas.com
Connectors Type 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1298 x 305 x 180 mm 51.1 x 12.0 x 7.1 in Weight without Mounting Brackets: MET 9.5 kg 21 lbs Weight without Mounting Brackets: RET 9.8 kg 21.7 lbs