Search Results for 6.7インチ 大きさ
A2
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 20 1.35 mm (.053 in) 16 - 22 awg (1.5 - 0.35 mm†) 3.05 mm (.120 in) tommy 18.6 18.2 31.6–0.6 standard molded color is grey. additional colors shown in part number chart are available via special order. end cap - black - all connectors 6 ...
L L I S T A m - Amphenol Sine
2.6 degree of protection: ip67 (mated condition) 2.7 mating cycle durability: 100 cycles 2.8 rohs compliant 3. all dimensions are for reference use only. a key 27.7 16.1 45.3 61.2 18.7 b key c key d key the black shell athp062s25el-s1-blk key type a key b key c key d key athp062s25elb-s1-blk athp062s25elc-s1-blk athp062s25eld-s1-blk cable od ...
Piezoelectric accelerometer - Wilcoxon Sensing Technologies
(35 mm) square and weighs less than 0.6 pounds (270 grams). It features three 10-32 side connectors and is mounted with two 8-32 bolts. The model 2280 features Meggitt’sPiezite® type P14 sensing elements in our patented Isobase® construction that provides mechanical isolation of the sensing assembly from the mounting surface,
10P656CUV0xGy-T - Amphenol Antenna Solutions
10-Port, Panel, XPOL, 65°, Optional Smart Biast-T, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, 15.9|18.2|17.8 dBi, 2-12° | 2-12° | 3°, 6°, 9°, 1901 mm ...
Quadruplexer - amphenol-antennas.com
Insertion Loss ≤ 0.7 dB VSWR ≤ 1.25 Isolation ≥ 80 dB Input Power 250 W IM3, 2x43 dBm < -160 dBc 1710-1880 MHz Channel (Port 2) Frequency Band 1710-1880 MHz Insertion Loss ≤ 0.7 dB VSWR ≤ 1.25 Isolation ≥ 80 dB Input Power 250 W IM3, 2x43 dBm < -160 dBc 1920-2170 MHz Channel (Port 3)
7834400 - Amphenol Antenna Solutions
Width 190 mm (7.5 in) Depth 65 mm (2.6 in) Net Weight 0.9 kg (2.0 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL9003 Mounting Options Fasteners and screws included for wall mounting 695-960/1710-2700 MHz (+45°) 695-960/1710-2700 MHz
Directional Coupler - amphenol-antennas.com
Directional Coupler ADC-xx-WBL-NP-NF-CC Dimensions Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SHAKERS - Wilcoxon Sensing Technologies
Weight 2.5 lbs (1.1 kg) 2.8 lbs (1.3 kg) 8.2 lbs (3.7 kg) Recommended matching network N7FS N8HFS N7FS Piezoelectric shakers Wilcoxon’s piezoelectric reaction shakers utilize the expansion and contraction properties of piezoelectric crystals to generate sonic and ultrasonic structural excitation. These lightweight, portable shakers generate
DISCONTINUED - amphenol-antennas.com
4-Port Antenna 1690-2690 | 1690-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 1690-2690 1690-2690 Array Y1 Y2 Connector 1-2 3-4 Polarization XPOL XPOL
61XX - Amphenol Sine
Zul. Abw./Tolerances: A3 CUSTOMER DRAWING Drawn Gez. Maßstab / gestattet, Scale: 28.08.2017 Prüfmaß / Testdimension Teileindex / Partindexnumber: ISO 1 10.05.2017 Blatt/Sheet Index Datum/Date PWOELFFLE 1 Name
All Products - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
2X - PCB
7 0 5 3 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A ADD SENSING AXIS 51175 CABLE TERMINATE TO PIGTAIL 1 1 MODEL 081A103
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
PCB Piezotronics | Measure vibration, pressure, force, and more
2.7 to 6.8 Nm Ceramic Shear Stainless Steel Welded Hermetic 2-Pin MIL-C-5015 Top ICP@ ACCELEROMETER OPTIONAL VERSIONS Revision: B ECN 38753 [2] [3] [4] [1] 225 Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
75950 - pcb.com
7 5 9 5 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 53809
(Y:\\Making-sample\\ATP-Series\\ATP New project\\14.6 ... - Amphenol
3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp04-6p* receptacle. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: standard molded color is grey. additional color ( black ) is available via special order. 34.7 30.0 22.1 6 requires contact
Specification - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519-86520303 Fax: +86-519-86521000 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.