Search Results for 6.7インチ 大きさ
Amphenol
7. Operation and Timing Parameter Name Test Condition Min Typ Max Unit Start-up Time1 T[s] 60 70 80 ms Sampling Rate T[r] 0.5 s Measurement Time T[m] 55 60 65 ms 1. Default shown in typ. value, Min and Max show configurable limits. Sample Rate is defined as the “commanded” message rate.
Accelerometer - Wilcoxon Sensing Technologies
6.5 mm 30.5 mm M6x1 - 6g 39.5 mm dia 27.5 mm dia 7 min FN8-6 Accelerometer Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release. Product may be subject to US export controls and restrictions under the ITAR or the EAR, please consult factory for export ...
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 1.0 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 200 x 142 x 65 mm Weight 2.4 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
HEX858CW0000G Archives - Amphenol Antenna Solutions
HEX858CW0000G Archives - Amphenol Antenna Solutions
$PSKHQRO - Amphenol Sine
6(( 3$57 180%(5 &+$57 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp $pskhqro 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
ATMSeries - Amphenol Sine
20 20 (.50) 7.5 60 100 20 20 (.50) 7.5 60 100 Wire Sealing Range Wire Sealing Range Contact Size Recommended Wire Insulation O.D. Contact Size Recommended Wire Insulation O.D. N-Seal N-Seal 20 .053 - .120 (1.35 - 3.05) 20 .053 - .120 (1.35 - 3.05) or ore inoration, contact: Customer Service, +1 800 39 7732, csramphenol-sine.com
Temposonics
6-pin MS female connector, part no. 370015, soldering required, (sold separately). See Table D on page 4. R3 Your Tempo II has an integral cable, 5 foot length, and an in-line 10-pin MS male connector.
EU RoHS II Declaration - amphenol-aerospace.com
May 7, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description
同軸ケーブルの選定の手引き|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
図6 電力・温度補正率 図7 出力・高度補正率 図8 第二 vswr 補正率乗数 k E. 動作電圧 ケーブルにかかる平流電圧(及びピーク電圧はパルス電力状態に関連している)は確実にその最大電圧定格より低く保つよう注意する必要があります。
Jumper Cable - amphenol-antennas.com
4.3/10 Male Screw to 7/16 DIN Male Right Angle, 3/8” Standard Low Loss Cable Ordering Options When ordering, replace the “x” in the model number with the length of cable in meters. See examples below. 1.0 Meter cable length AAS-38ST-43SMDMR-1.0M 2.5 Meter cable length AAS-38ST-43SMDMR-2.5M 5.0 Meter cable length AAS-38ST-43SMDMR-5.0M
FFP6X640SN0501 - Sheet1
6.27 5 1.55 0.00 +0.03 thru 4x 24.79 location board contact ground pin detail a scale 6 : 1 (no vias) x no vias allowed, pad height within.001" of donut height y b c 4 4.10 center ground detail b scale 32 : 1 40 plcs 0.356 min 0.50 detail c scale 32 : 1 8 plcs 0.25 footprint specification d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 approved ...
TITLE
2.7 mating cycles durabilityÿˆ500 cycles min. 2.8 rohs compliant. 3. suitable contacts ÿˆ20# contact. 4. all dimensions are for reference use only. a1 -- released drawing may-09-16jonytommy rts6bs14*19sxx xxxx Ø30.6 81.5 max 25.5 Ø a-40°c ~ +105°c part number-40°c ~ +125°c rts6bs14n19s rts6bs14n19s03 key n cable od range 6.0-12.0mm 9. ...
Directional Coupler - Amphenol Antenna Solutions
Directional Coupler DC-xxHX-43F-CC Directional Coupler | 698-3800 MHz | 4.3-10 Female Ordering Options DC-xxHX-43F-CC When ordering, replace the “xx” in the model number with the options listed below.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/13/2009 1:25:53 PM
C C - svmicrowave.com
jpm 7/18/24 used on: n/a 2041-40001 configuration control level: 3 - nrn48463 7/24.175 .045 .220 jacket braid center conductor point step 1: 1.1) trim cable to dimensions shown. 1.2) point center conductor. step 2: 2.1) insert cable into rear of connector. step 3: 3.1) solder cable braid to connector ferrule. n/a n/a n/a third angle projection
1206 - PCB
6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A UPDATED SURFACE FINISH & REMOVED BOLT MOUNTING VIEWS 49772