Search Results for 62gb- series
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 36 Inches
in-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-316: Connector 1 Part Number: 132114: Connector 2 Part Number: 132284-12: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application.
Amphenol Broadband Solutions
Amphenol Broadband Solutions
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight | 242137
7/16 Jack to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead 12G ...
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead 12G Optimized
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Type YM Series Thermometrics PTC Thermistors
Type YM Series Thermometrics PTC Thermistors
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6527 STP 3D Model (Size: 2268 kb ) 031-6527 PDF Customer Drawing (Size: 142 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
IP67 Sealed HD-BNC Connector Series Datasheet (Size: 349 kb) 034-1099 HFSS 3D Comp Model (Size: 1198 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
www.temposonics.com
www.temposonics.com
www.temposonics.com
www.temposonics.com
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Copper Nickel Alloy: Contact Termination:
SoundTrack LxT and SoundExpert LxT Reference Manual - PCB
electrically. The adapter is simply a series capacitor with the same capacitance as the microphone it is replacing. The following adapters are available: • ADP090 12pF adaptor for 1/2 in., 12 pF microphone (377B02) Cables Direct Input Cable or Adaptor • EXCXXX Microphone extension cable, where XXX is the length in feet (XXX = 010, 020, 050 ...
FAQ - Amphenol Socapex
lưng PS Series: Giải pháp thiết bị điện. Bộ chuyển đổi năng lượng; Đơn vị phân phối điện; Phím USB & Bộ mở rộng. lưng Phím USB & Bộ mở rộng. Bộ mở rộng; Khóa USB; Cáp hội. lưng Cáp hội. Dây nịt điện;
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm
Temposonics
Temposonics
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters