Search Results for 80115-4 connector
SMPM and SMPS Terminations - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 250 VRMS
Company - CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 ... can look back on over 40 years of experience as a specialist in connectors, connecting and connecting cables and individual housing technology. Versatile, flexible and powerful ...
IDS-17-11 Amphenol - Amphenol Australia
H4 Helios H4 C Connector F Female + C Cable Gland 1 1.5-2.5mm²/ 14 AWG T TÜV I Single S S & F contact (Singleocontact) M Male Cable- 2 2.5mm²/ 14 AWG U UL C 100 pcs BagF T Screw Termination (Field Installation) P Mated pair 4 4.0mm²/M 12 AWG D Dual M 500 pcs Bag 5 4.0-6.0mm²/ 10-12 AWG S 6 6.0mm²/ 10 AWG E Enlarged for 8 AWG 8 10.0mm²/ 8 AWG
Model K7270AM6 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Mission-critical Power And Signal Connectors - Positronic
Browse Connectors. Browse our product portfolio in three convenient ways: by product category, by product attribute or by application type. Browse; Drawing Library. This link gives you access to over 10,000 2D drawings and 3D STEP files for immediate download. ...
SMPM Socket D38999 Contact (Size 12) for .085 Cable
Mating Connector 1115-6088 : Electrical Frequency 65 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage ...
SPE: The Future of Industrial Ethernet - Amphenol CS
These are more economical when compared to 2 and 4 pair cabling. These connectors come with current handling up to 4A in right angle and vertical PCB mount versions. The SPE jacks mate to field terminable plugs, providing a complete shielded interface with metal latching features and easy installation.
Model 352C03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
Compact Combiners PRO-MCU380-EXT-4-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-4-REV combiner provides the possibillity of connecting upto four TETRA extended band radio heads or radios into one common antenna. The PRO-MCU380-EXT-4-REV works in the full Tetra extended band Rx low 380 - 386.5 MHz and Tx high 390 - 396.5 MHz.
Model 356A04 | PCB Piezotronics
Model 356A04:Triaxial, lightweight miniature, ceramic shear ICP® accel., 1.0 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) op
CONNECTOR WIRING INFORMATION - Amphenol Sine
1/4” Phono (6.35mm) (Standard Applications) XLR (Microphone / Patch Cables) CONNECTOR WIRING INFORMATION. www.amphenolaudio.com ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 139 Connector Wiring Information 16 Ch–54 pin Ch + - G 1 W fr 2 J R a
Temposonics
D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…1500 mm X X X. X U 002.0…060.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS Sensors for details.
Model 352C34 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
6177788NGv - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10Female (2x) 4.3-10Female (2x) 4.3-10Female (2x) 4.3-10Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
412IEC-HCA495-019 - 4-1/2" IEC/EIA Connector for 5" Coaxial Cable, Gas ...
412IEC-HCA495-019 - 4-1/2" IEC/EIA Connector for 5" Coaxial Cable, Gas ...
112G for Quickest Data Transfer - Amphenol CS
If we change the connector system to something designed for 400GBASE-KR4 transmission, we see the noise is reduced and the signal is slightly higher from removing radiation. This results in a working 400GBASE-KR4 channel! We see a working system at these frequencies needs to have insertion loss under 28 dB at 26.56 GHz and implement ...
Careers - Amphenol Ltd
CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard ...
GPS Antennas GPS 2000 - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ... 4 m FME: 130000466: Add to quote: 5 m FME: 130000474: Add to quote: 6 m FME: 130000483: Add to quote: 1 m FME-EFME: 130000526: Add to quote ...
Industrial Accessories | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
AT04-3P-PM05 Flange Mount Receptacle with Gasket - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501