Search Results for 80115-4 connector
Model 112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
Model 333B40 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
AWP-4P 4-Way Wedgelock Receptacle. Comparable to PN# WP-4P
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AWP-4P 4-Way Wedgelock Receptacle. Comparable to PN# WP-4P-AWP-4P 4-Way Wedgelock Receptacle. Comparable to PN# WP-4P . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart ...
PDS4E-380/2700-01 - 4 Way Power - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-10124 PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Model 113B22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
112G for Quickest Data Transfer - Amphenol CS
If we change the connector system to something designed for 400GBASE-KR4 transmission, we see the noise is reduced and the signal is slightly higher from removing radiation. This results in a working 400GBASE-KR4 channel! We see a working system at these frequencies needs to have insertion loss under 28 dB at 26.56 GHz and implement ...
NetBridge+ for Advanced Automotive Ethernet - Amphenol CS
These connectors offer design flexibility with scalable port options with 1x1, 1x2, 1x3, and 2x2 to 2x3 ports for the right angle and vertical configurations. Click here to read more about Amphenol’s Automotive Ethernet Connectors and other wide portfolios of automotive connectors.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 4 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet TECHNICAL DRAWING CONNECTOR WIRING Fig. 3: Temposonics® RP5 with U-magnet Fig. 4: Connector wiring D58 D58 o in eme conneco coe in ncion View on sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) o in eme conneco coe in ncion View on sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) oe ...
Model K7270AM6 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
0.50mm Pitch FFC/FPC - F31L Series - Amphenol CS
CONNECTOR F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in height and comes in 4 to 80 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
From 10 to 36 positions in double-row configurations to 4 to 15 positions in single-row through hole terminations, these automotive-grade connector system offers design flexibility. Additionally, terminal position assurance (TPA) ensures proper terminal insertion, retention, and mating, enhancing overall reliability.
CHEMICAL RESISTANT CABLE APPLICATIONS - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Model 691B60 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 086D50 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A32: Medium, red, 1/2-13 thread tip (for Model 086D50) 1: HCS-2: Calibration of Series 086B to 086D instrumented hammers only: 1: Optional Versions
Model 070A103 | PCB Piezotronics
Connector Model (sensor side) AE : AE : Connector Style (sensor side) MIL-C-5015: MIL-C-5015: Connection Type (sensor side) 2-socket: 2-socket: Coupling Method (sensor side) Push-on: ... 25.4 mm: Cable Jacket Diameter: 0.16 in: 4.1 mm: Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Weight: 0.15 lb: 70 g ...
Telemetry Systems | PCB Piezotronics
For Automotive, Aerospace, Marine, Motor & Generator Health, Energy, Power Plant, and Industrial Applications. Accumetrics, Inc. (an Amphenol Company) offers a simple, accurate method of conditioning and transmitting strain, thermocouple, voltage, or ICP® signals on rotating or moving machinery while operating in a completely contact-less mode.
Model 353B03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat ...
2C6U4VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt