Search Results for aas-920-614a
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Telaire AAS-LDS-UNO PM2.5 Air Quality Evaluation Board
Title: Telaire AAS-LDS-UNO PM2.5 Air Quality Evaluation Board Author: Amphenol Advanced Sensors Subject: Telaire AAS-LDS-UNO Evaluation Board is used to evaluate Telaire Air Quality Sensors, including \nSM-UART-04L PM2.5 Laser Dust Sensor, T9602 Temperature & Humidity Sensors, T6713 Carbon Dioxide \(CO2\) Sensor, and other sensors from the Amphenol range.
Thermometrics Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559-02P1 JS5698 45x45, square 750 Molex 5559-02P1
BaleMaster (GRN6165) - Protimeter
BaleMaster (GRN6165) Digital Instrument for Rapid Assessment of Moisture Levels in Straw and Hay Bales The Protimeter Digital BaleMaster is a hand-held instrument which
9193 | Amphenol Global Search | Amphenol
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-115 model consists of thermo-elements, flat IR filter, hermetically-sealed small-size package.
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Type 95 Epoxy-Coated Interchangeable NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C)
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
SurveyMaster - protimeter.com
AAS-920-085G - 07/2024 Caratteristiche Caratteristiche regolabili dall'utente: • Spegnimento automatico 0-10 min. • Funzione di attesa • Accensione e spegnimento della retroilluminazione • Cicalino on/off • Indicatore asciutto, a rischio e bagnato on/off • Controllo di calibrazione WME integrato • Controllo periodico dell ...
NTC Interchangeable Thermistor
NTC Interchangeable Thermistor Series Type SC Features • Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter
Thermometrics NTC Type BR Series Datasheet
3 Type BR Series Specifications Dissipation Constant BR11 • Still air at 77°F (25°C): 0.065 mW/°C • Still water at 77°F (25°C): 0.33 mW/°C
NTC Type MA - amphenol-sensors.com
NTC Type MA Specifications MA100 Designed for use in catheter assemblies, these sensors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C).
NovaSensor NPI-15 Series - amphenol-sensors.com
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Automobiles and trucks
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Thermometrics HVAC Refrigerant Temperature Sensor GE-1920
Amphenol Advanced Sensors HVAC Refrigerant Temperature Sensor GE-1920 for Automotive Applications Features • High accuracy and long term stability
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
Type YP Series - amphenol-sensors.com
Title: Type YP Series Thermometrics PTC Thermistors Author: GE Subject: GE s YP series consists of a range of radially-wired PTC disc thermistors with silicone coating intended for use as a current limiting device.
Active Incar Temperature Sensor - Amphenol
Specifications R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage Temperature Range-40°C to 85°C Response Time
seal n | Amphenol Global Search | Amphenol
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included.