Search Results for aas-920-614a
Type PTF Series - amphenol-sensors.com
Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
ge advanced sensors | Amphenol Global Search | Amphenol
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Type PTO Series - amphenol-sensors.com
Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes
NTC Interchangeable Thermistor
NTC Interchangeable Thermistor Series Type SC Features • Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
111 | Amphenol Global Search | Amphenol
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
t6743-40k-e | Amphenol Global Search | Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
Amphenol
3 AX221058S Sensor Specifications 5. ESD Ratings Parameter Name Value Unit ESD Capability, Human Body Model1 ESDHBM 2000 V ESD Capability, Machine Model1 ESDMM 200 V 1. ESD Human Body Model tested per EIA/JESD22−A114
Thermometrics 165D6042P003 turbidity and temperature sensor
Title: Thermometrics 165D6042P003 turbidity and temperature sensor Author: GE Subject: The 165D6042P003 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
111 | Amphenol Global Search | Amphenol
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
seal n | Amphenol Global Search | Amphenol
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included.
npp-301a-200at | Amphenol Global Search | Amphenol
NPP-301A-200AT | Amphenol Global Search | Amphenol NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy 0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge ...
Thermometrics NTC SP Series - amphenol-sensors.com
Title: Thermometrics NTC SP Series Author: Amphenol Advanced Sensors Subject: Thermometrics NTC SP Series Ultra-stable Probe Thermistors The NTC Type SP60, SP65, SP85, and SP100 Ultra-stable Probe Thermistors may be used in all temperature measurement and control applications with the added assurance 8¿à·:©Å2teK£E @ ²âß úÇ ÷ àúK ¼9l úcæz+ã ãë P»®L u: ô¾$âKÔ¥Ù÷%é ...
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Title: NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die Author: Amphenol Advanced Sensors Subject: The P165 piezoresistive pressure sensor die are available in a miniature 1150 x 625 um die small enough for three French catheters.
Thermometrics Surface Mount Devices - amphenol-sensors.com
Features • Nickel barrier tin plated terminations for soldering • High sensitivity to changes in temperature • Wide operating temperature range -40°F to
T8700 Wall Mount - Amphenol Sensors
T8700 Wall Mount Telaire Wall Mount Humidity and Temperature Transmitters • Analog outputs 0-5, 0-10V, 4-20 mA • Display and non-display versions