Search Results for aas-920-614a
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NovaSensor NPA Low Pressure Surface Mount Sensor Series
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Aplicación Protimeter Connect
MMS3 Aplicación Protimeter Connect Funciones • Configuración individual del trabajo • Registre lecturas de cualquier función del MMS3. • Ver lecturas en vivo
Type YP Series - amphenol-sensors.com
Electrical Specifications Tolerance on R25 ±25% Ambient Temperature Range at maximum voltage ..... 0 to +60°C at zero voltage..... -25 to +125°C
Thermometrics A-1996 HVAC Duct Temperature Sensor
HVAC Duct Temperature Sensor A-1996 Applications • HVAC vent temperature (automotive) • In cabin temperature (automotive) • Air Temperature • HVAC Airflow monitoring (industrial)
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Infrared Dew Point Sensor - amphenol-sensors.com
Storage Temperature-40°F to 170°F, (-40°C to 77°C) Input Power • 18 to 30 VAC, 50/60Hz (half wave rectified) • 1.75 VA average, 2.75 VA peak
Ventostat T8100 NS and NSP Series CO2 Sensor
Title: Ventostat T8100 NS and NSP Series CO2 Sensor Author: GE Subject: This patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package.
Accusolve diesel particulate filter (DPF) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
t6743-40k-e | Amphenol Global Search | Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
Telaire T3022 Series for OEM Installation - amphenol-sensors.com
T3022 Series IP65 CO 2 Sensor for OEM Installation Designed to meet the needs of OEM manufacturers for low cost Carbon Dioxide (CO2) sensor installations, the Telaire T3022 Series provides reliable and convenient CO2 measurement in an IP65-rated enclosure.
npp-301a-200at | Amphenol Global Search | Amphenol
NPP-301A-200AT | Amphenol Global Search | Amphenol NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy 0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge ...
1300 axial capacitor | Amphenol Global Search | Amphenol
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
NTC Interchangeable Thermistor
NTC Interchangeable Thermistor Series Type SC Features • Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter
Protimeter Digital Mini Pin Type Moisture Meter
Digital Mini (BLD5775) Digital Pin Type Moisture Meter The Protimeter Digital Mini can help building professionals—such as contractors, surveyors, home builders and architects—assess
Telaire T5100-LED Series - amphenol-sensors.com
3.20 81.40 4.58 116.40 1.01 25.69 T5100 standard enclosure Accessories Enclosure Specifications T1508 Aspiration Box for Duct Mounting The Model 1508 is designed for in-duct sampling of CO
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Telaire SM-UART-01L+ Dust Sensors
Title: Telaire SM-UART-01L+ Dust Sensors Author: Amphenol Advanced Sensors Subject: The Telaire SM-UART-01L+ Laser Dust Sensor detects dust particle concentration in air by using an optical sensing method consisting of a laser light emitting diode (LED) and a photo sensor that are optically-arranged in the ëÏ\½ h3»ãOS'Ð àà j `bÙ úcûè~ÿOc!âç´g (Ko #ït @ w`.i¢gÎ:D®S& K°Ðmß ...