Search Results for aas-920-614a
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
111 | Amphenol Global Search | Amphenol
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Electrical Specification Supply Voltage*1 1 min 2.3V ~ max 5.5V Supply Current (I DD) 750 µA (typical) Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature.
NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor
Title: NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.0098 in \(0.25 mm\) tinned monel lead-wires.
NovaSensor Filtration Air Restriction Sensor
3 Transfer Function Parameter Unit Typical Output Upper Clipping Limit VDD 92.5% 4.625 V Lower Clipping Limit VDD 7.5% 0.375 V Upper Diagnostic Level VDD 97.5% 4.875 V Lower Diagnostic Level VDD 2.5% 0.125 V Transfer Function Parameters
Telaire 6613 CO Module - amphenol-sensors.com
Telaire 6613 CO 2 Module Small, Compact CO 2 Module Designed to Integrate Into Existing Controls and Equipment The Telaire® 6613 CO 2 Module is designed to meet the volume, cost, and delivery expectations of
TNT Transmission fluid temperature sensor - Amphenol
Specifications Operating Temperature Range-40°C to 160°C Storage Temperature Range-40°C to 160°C R @ 25°C 30,000 ohms ± 5% at 25°C B (25/85)
111 | Amphenol Global Search | Amphenol
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
amphenol t9602 | Amphenol Global Search | Amphenol
Search Results for T1075-U36-2106 - Amphenol Features & Benefits: 38999-Qualified Insulator and EMI Spring. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe ® Gen 4/PCIe ® Gen 5/PCIe ® Gen 6, and allowing much greater signal path lengths while maintaining SI ...
162 | Amphenol Global Search | Amphenol
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSD-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
npi-19m-200a2 | Amphenol Global Search | Amphenol
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T