Search Results for aas-920-614a
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-188MLThermometrics IR Module Author: GE Subject: The ZTP-188ML infrared module is used for non-contact surface temperature monitoring.
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-188MLThermometrics IR Module Author: GE Subject: The ZTP-188ML infrared module is used for non-contact surface temperature monitoring.
www.amphenol-sensors.com
www.amphenol-sensors.com
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-115MLThermometrics IR Module Author: GE Subject: The ZTP-115ML infrared module is used for non-contact surface temperature monitoring.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-188MLThermometrics IR Module Author: GE Subject: The ZTP-188ML infrared module is used for non-contact surface temperature monitoring.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Thermometrics Meat Probe - amphenol-sensors.com
Title: Thermometrics Meat Probe Author: Amphenol Advanced Sensors Subject: The Thermometrics meat probe sensor is used to measure the temperature of cooking foods.
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable RG3 Variable RG4 Variable RG1 Variable OP1
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
2 JS8746 Specifications Part Number L / mm K / mm Tolerance 0-70°C / ± °C JS8746A-0.20 1000 50 0.20 JS8746B-0.20 2000 50 0.20 JS8746C-0.20 3000 50 0.20
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in