Search Results for adjust color space
WireLock Product Presentation - Amphenol CS
addresses the growing demand for space-saving automotive- grade connectors. • This connector system is available in double row with . four Coding Types in Four Different Colors. and includes . Active Positive Latching, Terminal Positioning Assurance. and . Connector Positioning Assurance. • The connector has nominal current carrying ...
FAKRA CONNECTOR SERIES - Amphenol RF
12 different mechanical and color codes, plastic housing with locking feature and audible clicking noise, minimum of 100 mating cycles and a frequency range of DC to 6 GHz. These connectors are available in numerous configurations with straight, and right angle solutions for cable applications, as well as edge-launch and PCB designs.
Charles Universal Broadband Enclosure SH60-503027xNXX Series with ...
• Minimum spacing between the accessories and components and the housing for ITE equipment shall be maintained for safe operation of the equipment when installed in accordance with NEC ANSI/NFPA 70. • Read all instructions, warnings and cautions on the equipment and in the documentation shipped with the product.
Model 059 | PCB Piezotronics
Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (20 AWG) 0.040 in: 1.016 mm [1] Shield Type Over Bundle: Braid: 90% Minimum Coverage: Braid: 90% Minimum Coverage: Shield Material Over Bundle: Tin Plated Copper
EPS2116 User Guide - PCB
TAKE NOTE When the desiccant indicator crystals change color, replace the cartridges. Replacement cartridges are available to order from LarsonDavis.com (Part #DSC003) Step 3. Connect the preamplifier to the cable. (See Figure 1-4) Step 4. Slide the preamplifier partially through the top cap, and then screw the top cap to the base.
Charles Non-Louvered Round Vertical Pedestals R02 Series General ...
Color Dark Green or Light Green Table 1 R02 Specifications . 8. PART NUMBER OPTIONS Part Number Description R02SCCP-21000BK Round, Ø10”, non-louvered pedestal with p-key lock R02SS07-21000BK Round, Ø10”, non-louvered pedestal with hex lock Table 2 Part Numbers Figure 5 R02 Installation OUTSIDE OF BASE: BACKFILL TO GROUND LINE INSIDE OF BASE:
BACS16 Qualified Relay Sockets - Amphenol PCD
Description: Amphenol PCD manufactures relay sockets meeting Boeing specifications, marked with Boeing part numbers and utilizing Boeing specified hardware.
MA100RS00 - amphenol-antennas.com
Adjust turning screw under base of antenna to achieve required center frequency ... Radome / Color Polypropylene / Black Dimensions (Height x Diameter) 35 x Ø178 mm 1.4 x Ø7.0 in Weight without Bracket 0.45 kg 1.0 lbs Mounting Characteristics Mounting Eight (8) - 3.3 mm diameter holes in base plate provided for mounting
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
Model 034 | PCB Piezotronics
Cable Jacket Color: Blue: Blue: Conductor Style: Solid: Solid: Conductor Material: Silver Plated Copper: Silver Plated Copper: Conductor Diameter (34 AWG).006 in: 0.15 mm [1] Insulation Material Over Conductor(s) Extruded PTFE: Extruded PTFE: Shield Type Over Conductor(s) Braid: 90% Minimum Coverage: Braid: 90% Minimum Coverage
usb | Amphenol Global Search | Amphenol
It is compliant with USCAR T3V2 and LV-214 S1 specifications and features gold-plated terminals to reduce mating force. The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving.
Splice Closure Selection Guide - Amphenol Broadband Solutions
Color coded fiber pigtail kit Platform compatibility FSDC, CFAS FSDC FSDC, CFAS FSDC FSDC Split ratios available 1x2, 1x4, 1x8, 1x16 1x2, 1x4, 1x8, 1x16 30 tapoptions available 12, 8, or 6 fiber 12, 8, or 6 fiber Wavelength 1260 –1650 nm 1260 –1650 nm 1260 –1650 nm 1260 –1650 nm 1260 –1650 nm
Molded Polyethylene Handholes for Telecommunications, Utility ...
• Tapered sides create maximum usable interior space, and allow both rectangular and round enclosures to be nested for compact shipping and storage • Deep well bottom edges provide long-term stability in below grade placements • Variety of drop-in or molded-in nameplates are available, with custom
Model 019 | PCB Piezotronics
Cable Jacket Color: Blue: Blue: Conductor Style: Solid: Solid: Conductor Material: Silver Plated Copper Alloy: Silver Plated Copper Alloy: Conductor Diameter (36 AWG).005 in.13 mm [1] Shield Type Over Conductor(s) Braid: 90% Minimum Coverage: Braid: 90% Minimum Coverage: Shield Material Over Conductor(s) Silver Plated Wire: Silver Plated Wire
AFCEA West - Amphenol PCDAmphenol PCD
Space; UAV; Solutions. In-Flight Entertainment; Adhesive Solutions; Soldier Worn; Lightweight Connector Accessories; 2M Overmold Capabilities; ... Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
AC4306 Series T1/ISDN Apparatus Cases - Charles Industries
using the AC4306 in ISDN circuits, strict adherence to the ISDN color code found in Figure 10, Figure 11, Figure 12, and Figure 14 is required to assure proper operation. Figure 1, Figure 3, Figure 4 and Figure 6 illus-trate the key construction features of the apparatus case. 1.4 Equipment Features The AC4306 series provides the following ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Your shopping cart is empty. Product Qty Amount; From: Until:
L-1102-8.fm - Amphenol Aerospace
letter in this space indicates normal (0°) position of the insert. See catalog for alternate insert rotation illustrations. See catalog 12-052 for proprietary equivalents such as 10-194XXX Series. Also see catalog 12-053 for QWL Series. The ordering procedure for Class “L” Connectors is illustrated by part number MS90555C32412SY as shown ...
Single Harness Support - Amphenol PCDAmphenol PCD
Amphenol connectors have the versatility to meet the requirements of unmanned applications operating in any space. You are leaving the Amphenol PCD website. Continue to External Site ... 01/24/2025 Enhanced USBs Bring Data and Power to Harsh Environments; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product ...
GigaBlox Rugged - amphenol-aerospace.com
Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 2 HOW TO ORDER GENERAL SPECIFICATIONS Voltage Input 8V to 60V DC (65V absolute max) Voltage Output N/A Supported Protocols 10/100/1000BASE-T Packet Buffer 1.75 MBits Power Consumption 1W idle, 4W at full data rate Weight 20 grams Size 50mm x 55mm x 16.2mm ...