Search Results for aeromotive connectors
Model 113B21 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Model 3713F1110G | PCB Piezotronics
Electrical Connector: 9-Pin: 9-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1:
SFW30R-3STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 30 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock, Selective Gold plated Terminals with Tin-plate Solder-tail.
QSFP DD Connectors - Amphenol CS
0.8MM PITCH CONNECTOR TARGET MARKETS QSFP DD Connectors FEATURES BENEFITS § Electrical interface employs 8 lanes that support 25Gb/s NRZ modulation or 56Gb/s PAM4, providing solutions up to 400Gb/s aggregate bandwidth § Enables 200G and 400G aggregate bandwidth per port § Enables up to 14.4Tb/s aggregate bandwidth in a single switch slot
Model 422E35 | PCB Piezotronics
Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.1 oz: 31 gm * All specifications are at room temperature unless otherwise specified. Optional Versions
Model 352C03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
SLW26S-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-S series, 26 Position, Top Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
SFV20R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 20 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
b329-1b7l1-11224-e100 | Amphenol Global Search | Amphenol
10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. The product has environmental compliance, 3D model, and product spec and datasheet available on the web page. B329-1B7L1-112D0-E100|FloatCombo™ 0.50mm | Amphenol Vertical or Right Angle. ...
59453-061110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 6 Positions, Bottom Contact, 0.50mm (0.020in) Pitch.
SFW6S-2STME1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 6 Position, Top Entry Surface Mount, ZIF, with Mount Plate
DEO2V2P500G30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 2V2 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6mm PCB Thickness.
3 socket straight plug | Amphenol Global Search | Amphenol
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-242-RFX PDF Customer Drawing (Size: 66 kb) 031-242-rfx IGS 3D Model (Size: 931 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SFW10R-3STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 10 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock.
42032300 | Amphenol Global Search | Amphenol
42032300 | Amphenol Global Search | Amphenol Amphenol Low Voltage Connectors. 42121000 (CODE I, not for VW) 42032300 (CODE VIII, VW P/N:1J0 973 714 G) 42126900 (CODE VIII, not for VW) Mating design: Serviceable locking leg TPA (terminal position assurance) Terminal System: W=1.6mm, Tin plated Wire size 0.5mm ² Termination technology: Crimping
59453-051110EDHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 5 Positions, Bottom Contact, 0.50mm (0.020in) Pitch.
Clincher™ 2.54mm Flex Connector System - Amphenol CS
2.54mm pitch connector . family include single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry. Contacts are pre-loaded to connector housings enabling . mass termination to unprepared cable. The “clinch” cable . termination provides gas-tight, contamination-free four contact points to each conductor ...
59453-081110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 8 Positions, Bottom Contact, 0.50mm (0.020in) Pitch.
10167520-121251TLF | Minitek ® Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek ® Pwr Hybrid 3.0 Header, Part number 10167520-121251TLF
Model 356A16 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: