Search Results for aldphi pv66 connectors
REACTION TORQUE SENSOR Revision: E - PCB
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specificati ons and accessories as listed for the standard model
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
CSA I ' Group Certificate of Compliance
&O'UP Certificate: 70181221 Master Contract: 184981 Project: 70181221 Date Issued: 2018-07-12 APPLICABLE REQUIREMENTS CAN/CSA-C22.2 No. 60079-0:15 Explosive Atmospheres - Part 0: Equipment General Requirements CAN/CSA-C22.2 No. 60079-11:14 Explosive Atmospheres
ICP® PRESSURE SENSOR - PCB
Electrical Connector 5-44 Coaxial 5-44 Coaxial Weight 0.055 oz 1.56 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
XMAPD10-2-8-4S - Model - XMA Corp
.33 8.4.51 13.0 apply before / after processing sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches finish: c material: dimensions are in inches and
Home - Amphenol Australia
Home - Amphenol Australia
PRESSURE SENSOR, ICP® - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.44 oz 12.5 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
DC RESPONSE ACCELEROMETER - PCB
Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
PCB Piezotronics | Measure vibration, pressure, force, and more
Electrical Connector(lnput) (Output) Size (Diameter x Length) Weight ENGLISH 0.1 mV/pC ± 25,000 pc 4 kHz 15 kHz 100 kHz s 1.0% FS -65 to +250 OF 1000 g pk 100 % +18 to 28 VDC 2.2 to 20 mA <6 min ± 2.5 v ohm +12.00 to 15.00 VDC Inverted 30 v 14.0 PV 8.90 uvNHz 0.85 pvNHz 0.31 uvNHz 0.17 pvNHz 0.07 pvNHz
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor - amphenol-sensors.com
XMAPD10-2-8-2S - Model - XMA Corp
connectors sma female contacts gold plated becu circuit case black paint marking part looks like product image shown. part marking orientation and format as shown. marking to be as large as possible be, clear, readable. yyww equals date code. b total redesign 16-0503/9/16 t.kuhn xmapd10-2-8-2s ...
MICROPHONE PREAMPLIFIER - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Thread(Microphone to Preamplifier) 0.2244 - 60 UNS 5.7 mm - 60 UNS [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ICP MICROPHONE SYSTEM Revision: C - pcb.com
Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.5 - 60 UNS 0.5 - 60 UNS Size (Diameter x Height)(with grid) 0.52 in x 1.85 in 13.2 mm x 47.0 mm Size (Diameter x Height)(without grid) 0.50 in x 1.81 in 12.7 mm x 46.0 mm Weight 0.41 oz 11.6 gm [2] All specifications are at room temperature unless otherwise specified.
RT00148SNH03 8 Position Square Flange Receptacle, Female, S - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00148SNH03 8 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal-8 Position Square Flange Receptacle, Female, Shell Size 14
100G VPX ackplane - Amphenol-BSI
• TE onnectivity Multigig RT 3 connector • Designed for 100Gbps high-speed performance • Measured to IEEE 100GASE KR-4 specification Next Generation 100G VPX ackplane Performance Amphenol- SI introduce our 100G VPX ackplane. ased on the OpenVPX65 KP3- EN08-15.2.16-n profile
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Electrical Connector 5-44 Coaxial 5-44 Coaxial Mounting Through Hole Through Hole Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Hardline Hardline Cable Length 10 ft 3 m Weight(with cable) 4.6 oz 130 gm [5] [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ICP® ELECTRET ARRAY MICROPHONE - PCB
Electrical Connector(Output) SMB coaxial socket SMB coaxial socket Size (Diameter x Length)(overall) 0.28 in x 2.33 in 7.0 mm x 59.1 mm Weight .26 oz 7.4 gm [1] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...