Search Results for alpine amp connector
Panel Antennas 766.12.11.00 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 2 x 7/16(f) Also available with N(f) or 4.3-10(f) Housing Material: Aluminium Alloy, Marine Grade 5083: Radome Material / Colour: White ASA, UV Resistant: Dimensions: 1840 x 300 x 216 mm: Wind Load: 445 N (160 km/h)
SMASH - Korkean suorituskyvyn PCB-liittimet | Amphenol Socapex
SMASH-piirilevyliitin on erittäin tiheä modulaarinen liitin, joka on suunniteltu vastaamaan vaativien ympäristöjen, kuten kaupallisen ja sotilaslentoliikenteen ja C5ISR:n, vaatimuksia. SMASH-liitin, jossa on 7 eri järjestelyä 132-450 koskettimen välillä, ylittää MIL-DTL-55302-vaatimukset ja tarjoaa vankkaa tekniikkaa, joka takaa korkean mekaanisen ja sähköisen luotettavuuden.
I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) - Amphenol CS
Title: I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) Author: kiko Created Date: 9/26/2007 5:01:45 PM
HDAS Series - Amphenol Aerospace
The high performance and competitive PCB connector Description Amphenol reduces the pitch and increases the density of contacts with the brand new HDAS range. With its robust and simple design, high density and high performance to extreme conditions, HDAS is the right connector when installation, cost and reliability must be considered. Main ...
EU RoHS II CoC - amphenol-aerospace.com
2M801‐007‐26M9‐19PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/24/2022 10:06:49 AM ...
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
%PDF-1.3 %âãÏÓ 84 0 obj > endobj xref 84 68 0000000016 00000 n 0000002251 00000 n 0000002380 00000 n 0000003550 00000 n 0000004114 00000 n 0000004176 00000 n 0000004853 00000 n 0000004901 00000 n 0000004949 00000 n 0000005062 00000 n 0000005173 00000 n 0000008187 00000 n 0000010915 00000 n 0000013629 00000 n 0000016284 00000 n 0000018768 00000 n 0000021394 00000 n 0000021529 00000 n ...
Model EX685A09 | PCB Piezotronics
Electrical Connector: Screw Terminals; Specification Notes [1] See PCB Declaration of Conformance PS145 for details. English: SI: Performance: Measurement Range: 0 to 7 g pk: 0 to 68.7 m/s² pk: Frequency Range: 0 to 6000 cpm: 0 to 100 Hz: Relay: 3A Form C 480 VAC: 3A Form C 480 VAC:
rj45 connector inmeta:gsaentity_divisions=amphenol%20canada | Amphenol ...
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3 ...
Model 357B61 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 023A10: Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C) 1:
Model 200B03 Impact ICP® quartz force sensor, 500 lb comp., 10 ... - PCB
microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal for analysis or recording. ICP sensors, are powered from a separate constant current source, operate over long ordinary coaxial or ribbon cable without signal degradation. The low
Model 208C02 ICP® Force Sensor Installation and Operating Manual - PCB
microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal for analysis or recording. ICP sensors, are powered from a separate constant current source, operate over long ordinary coaxial or ribbon cable without signal degradation. The low
Board of Directors - Amphenol
Board committee membership: none Mr. Loeffler has been a Director since 1987 and Chairman of the Board since 1997. His extensive experience in the interconnect industry and 50-year association with Amphenol, together with his leadership, international experience, technology background and close association with the culture of Amphenol are of tremendous value to the Board.
102387 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Model 003A01 | PCB Piezotronics
Model 003A01:Low noise coaxial cable, blue PTFE jacket, 1-ft, 10-32 plug to 10-32 plug
Temposonics
connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.) Ingress protection: IP65, IP67, IP68
Mobile Devices | Markets - Amphenol
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.
Reusable ICP ® Strain Gauge - PCB
Model 740B02 – For Dynamic Testing of Aircraft, Defense Vehicles and Components. Quick setup; Calibrated; Reusable; This high-resolution dynamic alternative to bond foil strain gauges uses a quartz sensing element in a durable, titanium housing.
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Bands (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 Y2 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUUT070X06F00s0 CUUT070X06F00D0
Em-Trak Marine Electronics LTD - Gemeco
Em-Trak Marine Electronics are the world’s leading supplier of AIS transceivers. For over twenty years our transceivers have been the favored choice of professional, commercial and leisure vessel operators across the world due to their proven performance, reliability and seamless interoperability with other navigation and display systems.