Search Results for am 09-94
Product News - Amphenol
December 09, 2022 | Amphenol SOCAPEX . Amphenol SOCAPEX introduces a brand-new line of locking components to enhance the cybersecurity of interconnected systems ... Both the Amphe-PD Mini 5.7mm and Gen2 5.7mm Amphe-PD are RoHS compliant and are available in UL-94 V0. For more information about the Amphe-PD Mini 5.7mm / Amphe-PD Gen2 5.7mm visit ...
85049 | Amphenol Global Search | Amphenol
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and ...
C 091 A/B/D Series - Amphenol Sine
crimp: 2 - 6 pol (excluding 5S): 0,09 - 1,00 mm2 / 28 - 18 AWG crimp: 5S, 7, 7S and 8-pol.: 0,09 - 0,75 mm2 / 28 - 20 AWG solder: ≤ 0,25 mm² / 24 AWG crimp: 0,09-0,25 mm² / 28 – 24 AWG Flammability UL 94 V0 Locking system IEC 60130-9 DIN EN 61076-2-106 metal screw coupling; tightening torque 1,0 Nm Caution: Do not connect or disconnect ...
HT4C8017x000 - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 80°, 696-900 | 696-900 MHz, 17.0|17.0 dBi, 0-10°|0-10°, 2411 mm (94.9 in)
Single band, panel antenna with fixed electrical tilt
Dimensions (Length x Width x Depth) 2404 x 204 x 151 mm 94.6 x 8.0 x 5.9 in Depth with z-brackets 169 mm 6.7 in Weight without Mounting Brackets 10.4 kg 23 lbs Wind Area Front 0.49 m2 5.3 ft2 Side 0.36 m2 3.9 ft2 Survival Wind Speed > 201 km/hr > 125 mph Wind Load (161 km/hr or 100 mph) Front 722 N 162 lbf Side 643 N 145 lbf
D-Sub Series Connectors D-Sub 02 Rev 09-18 - amphenol-airlb.de
O rdering Information 3 Scope : These connector covers the requirements for non-environmental, polarized shell, miniature, rack and panel connectors having pin and socket, crimp (removable), solder (non-removable) contacts with rigid or float mounting,
LC FTV - Amphenol Socapex
ø 32,94 4x 3,25 40,50min ø 28,98 PANEL THICKNESS 1,57 MIN 3,18 MAX 9,37 MAX 33,86 22,30 2,31 MAX 49,50max 35,15 46,02 39,67 ø 35,16 33,86 47,00min ALL AMPHENOL SOCAPEX ALL AMPHENOL SOCAPEX. Amphenol Square flange receptacle Amphenol Square flange receptacle . Amphenol Socapex
VIBRATION SWITCH - PCB
Model Number EX685A09 VIBRATION SWITCH Revision: NR ECN #: 54129 Performance ENGLISH SI Measurement Range 0 to 7 g pk 0 to 68.7 m/s² pk Frequency Range 0 to 6,000 cpm 0 to 100 Hz
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 17, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
14 - Amphenol Sine
wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system metal screw coupling; tightening torque 0,5 - 0,7Nm 1) under operating conditions >108 Ohm 2) designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled
IDS-106 Amphenol
DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe-PV H4 Plus™ includes the same excellent durability, the same Amphenol-compatible mating configuration, Amphenol’s low resistance RADSOK® contact technology,
CWT-MKS-STE A3 - Amphenol Antenna Solutions
20/09/2023 GIRARD INTERFACE AND OUTLINE DRAWING Drawing Number: Antenna: Ce document est la propriété de la société AMPHENOLJaybeam,il ne peut être reproduit, ni communiqué à des tiers sans autorisation écrite d'une personne mandatée spécialement à cet effet par ladite société. ... 6/7/2024 8:00:43 AM ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
JAND38999/32 PLUG CAPS - amphenolpcd.com
C backshells@amphenolpcd.com TABLE A Accessory. Shell Size. A Ø. B Ø Max. C Ø Min. D Ø Max. E Ø Min. F. L +13.00/-7.00. mm. inch. mm. inch. mm. inch. mm. inch ...
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
00X 5 U - Amphenol Sine
wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system Quicklock System 1) designed according pollution degree 2, can be used under pollution degree 3 if the rules according 60664-1 are fulfiled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal ...
Amphenol Amphenol Taiwan Corporation Sheet 1
UL-STD-94 Tests for flammability of plastic materials for parts in devices and appliances. 2.3 . USB3.0 Standard Universal Serial Bus 3.0 Specification, Revision 1.0 . 3. Requirement ... EIA-364-09 (perform 5 unplug/plug cycles if the application requires up to 25 over the life of the connector or socket; 20 cycles if the ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
/124-: 11 W: SERIES SLASH # COUPLING DASH # FINISH 124: Straight: S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab
EN3645 - 38999シリーズ|アンフェノール・ソカペックス
Amphenol SocapexのEN3645コネクタは、MIL-DTL-38999シリーズIIIコネクタに類似した高性能ソリューションですが、最も要求の厳しいアプリケーションに対応するための追加要件を備えています。商業用および軍事用航空宇宙など、最も過酷な環境において卓越した性能を発揮するよう設計されています。