Search Results for amf 30-05-s
The following presentation slides are for reference purposes only ...
The Company’s Development Timeline 2008 2016 2018 2019 2022 2023 Entered the EV market with development of the 1st EV specific HV connector 1st Established a plant in charging connector (GB) launched Began to fully enter the global market of new energy ... (30 to 60 days)
HC-3MN22-NF-CC(2) - Amphenol Antenna Solutions
HC-3MN22-NF-CC(2) - Amphenol Antenna Solutions
Africa Archives - Page 29 of 38 - Amphenol Antenna Solutions
Africa Archives - Page 29 of 38 - Amphenol Antenna Solutions
DESCRIPTION L I S T A m p h e n o l
MP28W23F MS28W23F 30-28 0.05-0.08 Gold Flash SP28W2F SS28W2F 30-28 0.05-0.08 Gold Flash MP28W23G5 MS28W23G5 30-28 0.05-0.08 Gold 5µ” SP28W2G5 SS28W2G5 30-28 0.05-0.08 Gold 5µ” MP28W23G10 MS28W23G10 30-28 0.05-0.08 Gold 10µ” SP28W2G10 SS28W2G10 30-28 0.05-0.08 Gold 10µ” MP28W23G15 MS28W23G15 30-28 0.05-0.08 Gold 15µ” SP28W2G15 ...
Type CSP Thermometrics Laboratory NTC Temperature Standards
every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000
1 SCOPE 2 PRODUCT DESCRIPTION - Amphenol CS
Temperature rise: +30°C MAXIMUM 5.2 Mechanical Requirements Item Description Test Condition Requirement 1 Terminal Mate and Unmate Forces Insert and withdraw terminal (male to female) at a rate of 25±6mm per minute. 14.7N MAXIMUM insertion force & 1.0N MINIMUM withdrawal force 2 Crimp Terminal Retention Force (in Housing)
8-Port Antenna
Front-to-Back Ratio, Total Power, ±30° dB > 22.9 > 23.0 > 23.7 > 26.1 Upper Sidelobe Suppression, Peak to 20° dB > 14.0 > 15.0 > 16.0 > 15.5 Cross Polar Ratio Main Direction (0°) dB >21.0 >30.5 >30.3 26.3 ... Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
19.05 1.27 [0.750 0.050] ins. loss: ____ db max. other vswr: ____ 1 max. x hi-pot: 400 vrms x frequency: dc - 18 ghz x continuity design requirements: revisions rev description date ecn by a release to mfg. 03-feb-23 16556 tr b 11587 95-902-581-xxx a 95-902-581-xxx size 95-902-581-xxx rev amphenol rf thambi raj 07-nov-22 see notes material ...
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF ... (.05 mm) .003 in (.08 mm) Minimum Lead Length: .250 in (6.3 mm) .250 in (6.3 mm) .250 in (6.3 mm) Lead Material: Platinum Alloy Platinum Alloy Platinum Alloy Material System: Nominal Nominal
Technical features - rfstechnologies.com
2000 - 3000 MHz: 1.06 (30.71) 3000 - 6000 MHz: 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET
Same Band Combiner - Amphenol Antenna Solutions
Voltage Drop (maximum at 10-30 VDC) 1 V Supply Voltage Handling 0-32 VDC Continuous Current Handling 5A, 0-32 VDC AISG / DC Transparency Between Ports High to Common ... Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV060117M www.amphenol-antennas.com 2 of 2 Mechanical Characteristics
RC05-01 smd - Sheet1
6/30/04 x.xx = .005 angles: 3x.xxx = .002 tolerances: inches unless otherwise specified. all dimensionsre are in inches projection change note noted finish noted material x.xxxx = .001 notes: 1. patented, confidential 2. material: .0020 becu alloy 172 wire 3. wire form to generate 20 grams @ .004" deflection
Vibration Monitoring of Paper Mill Machinery - PCB
30 th Annual Meeting Proceedings of Vibration Institute, Louisville, KY, pp. 149-158. To explore the impact that sensor mounting has on the sensor frequency response, frequency response data was captured (presented in Figure 4) for a sensor that was: ... 40,000, which is 102,400 s/s. 3. Decimating the digital string of data from step 2 by a ...
DESCRIPTION L I S T A m p h e n o l
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
SMB Connectors - RF Connectors - Amphenol RF
.30 dB @ 1.5 GHz Max: Right Angle Connectors.60 dB @ 1.5 GHz Max: Power Handling: 95 W @ 1 GHz @ 25ºC: Environmental. Items; ... Vibration: MIL-STD-202 Method 204, snap on (Test Condition B) (15G's) Mechanical Shock: MIL-STD-202 Method 213, snap on (Test Condition B) 75 G's @ 6 milliseconds 1/2 sine: Moisture Resistance: MIL-STD-202 Method 106 ...
Repair and Maintenance Returning Equipment Contact Information Safety ...
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
Female connector MHDAS 2 F XXX YC E11 - amphenol.co.jp
0,4 0,05 Pitch = 1,27 Pitch = 1,27 Min (XXX) 0,6 Min (X2) 2,2 2,15 2,3 1,6 1,6 LF Contacts number Distance in mm between axes Length ... 050 30,48 37,48 42,08 1 25 26 50 ... MODIFICATIONS A Plan originel ECHELLE Amphenol Socapex DESSIN: S Satpute LE:15/10/19 7 TECHNIQUE:T Dabbabi LE:15/10/19 169-PLC-1512-00 1/1 MICRO HDAS Female connector MHDAS ...
CM510L Chirp-Ready Cavity Mount Transducer - Airmar
The CM510L is a 3 kW Transducer with low frequency (25 to 50 kHz) Chirp capabilities. This Transducer is perfect for commercial fishing applications where bottom discrimination and target resolution of bottom-fish species are critical to success.
6U VPX 25G 144-Channel Rugged Ethernet Switch
AAO has developed a 6U 144 channel and 25Gbps VPX conduction and air-cooled Ethernet switch in addition to our tried and true 10Gbs technology in 3U and 6U
NPI-19 NovaSensor Sensors
0 to 30 psi (0 to 2.07 bar) 0 to 50 psi (0 to 3.44 bar) 0 to 100 psi (0 to 6.89 bar) 0 to 200 psi (0 to 14 bar) 0 to 300 psi (0 to 21 bar) Maximum Overpressure 2x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC