Search Results for amf 30-05-s
Amphenol MP-6ARJ45SNNK-003 CAT6A FTP Shielded Patch Cable (650-MHz ...
Buy 3ft Amphenol MP-6ARJ45SNNK-003 Cables Direct from the Factory at Cables on Demand. Amphenol Black Category-6A (CAT6A) FTP Shielded Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil-Screened Twisted Pair) Black ...
www.amphenol-sensors.com
www.amphenol-sensors.com
SHEAR ICP® SHOCK SENSOR - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 1.0 to 2.0 sec 1.0 to 2.0 sec [1] Settling Time(within 10% of bias) <10 sec <10 sec Physical
NovaSensor NPH Series Solid State Low Pressure Sensors
0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC ... Hysteresis & Repeatability -0.2 0.05 0.2 -0.2 0.05 0.2 %FSO Thermal: Accuracy of Offset -3 0.5 3 -2 0.5 2 %FSO 4
NovaSensor NPH Series Solid State Low Pressure Sensors
0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC ... Hysteresis & Repeatability -0.2 0.05 0.2 -0.2 0.05 0.2 %FSO Thermal: Accuracy of Offset -3 0.5 3 -2 0.5 2 %FSO 4
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Combiners If you need help
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
Modus W Series - amphenol-sensors.com
• On zero: ±0.05%/°C or ±0.1%/°C for 6 psid (50 kPa) range • On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range ... 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static
DC-xxML-43F-CC(1) - Amphenol Antenna Solutions
DC-xxML-43F-CC(1) - Amphenol Antenna Solutions
DAV11W1P543M30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 11W1 Pin Right Angle Solder 30A, Europe Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Metal Brackets.
C390 – 14mm Radsok R8S - Amphenol Automotive
s s: tact): 360A at 95 410A at 12 315A at 95 360A at 12 260A at 95 300A at 12 >1000V optional ~0,035mΩ >50 -40°C to+1-Str. 10 • 74080 m R system tact tions der, t of 4° mm² 0mm² mm² 0mm² mm² 0mm² 70°C C Heilbronn • Ge adso Dimensio Descript Length Diamet onstructio sleeve m grid mate High Vo rmany • www.a k R8 al charac n ion S ...
Temposonics
I 6 I Temposonics® EP2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile b Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)*
Ground Plane Antennas 5001000 - AMPHENOL PROCOM
1250 x 770 mm / 47.64 x 30.31 in. Wind Load: 150 N (160 km/h) Weight: Approx. 3.5 kg / 7.72 lb. Mounting Bracket: 0300120/00 (Ordered Separately) ETC-250 (ø50 to ø76mm) (Ordered Separately) ... We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters.
L L I S T A m p h e n o l
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
High temperature accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 4 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 0.3 mg at 25°C at 150°C 10 µg/√Hz 30 µg/√Hz ... 1.05" dia. 2.15" onnector safety wire hole 0.062 dia. info@wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811
TEMPOSONICS LP
TEMPOSONICS® LP m INSTALLATION 550575 C CONNECTIONS 8-Pin Integral or Hanging Connector (male profile) Connection Type ‘C’, ‘H’, or ‘J’ Mating Accessories:
LL I S T A m p h e n o l
1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° ... 0 6 S N S R A C 0 3 0 A m. Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A
ABS Coaxial Cable Product Information Sheet Type: T10875J
1700 2.05 6.73 1794 2.12 6.96 1800 2.13 6.99 2000 2.29 7.51 2200 2.43 7.97 2400 2.56 8.40 2600 2.69 8.83 2800 2.81 9.22 3000 2.92 9.58 Structural Return Loss dB-1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation
Product Search - Amphenol
Buy Factory-Direct from Amphenol's Exclusive Online Cable Marketplace. > Product Search; Show Filters. USB 2.0 Cables . USB Type A-A Cables (4) USB Type A-B Cables (9) USB 3.0/3.1 Cables • USB Type C Cables. USB 3.0/3.1 Cables (Gen1) Type A-A Cables (2) USB 3.0 ...
NPI-19 NovaSensor Sensors
0 to 30 psi (0 to 2.07 bar) 0 to 50 psi (0 to 3.44 bar) 0 to 100 psi (0 to 6.89 bar) 0 to 200 psi (0 to 14 bar) 0 to 300 psi (0 to 21 bar) Maximum Overpressure 2x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC