Search Results for amf 30-05-s
NovaSensor NPH Series Solid State Low Pressure Sensors
0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC ... Hysteresis & Repeatability -0.2 0.05 0.2 -0.2 0.05 0.2 %FSO Thermal: Accuracy of Offset -3 0.5 3 -2 0.5 2 %FSO 4
18.0 ± 0 - svmicrowave.com
N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMP Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-FSSMP-180 DRAWN 2022-10-19 16:34:37. Created Date: 10/19/2022 11:05:36 AM ...
P61 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
B265 Low-High Chirp, 1kW, w/ FB, No Connector, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
NTC Thermistors Type RL14 - amphenol-sensors.com
rl1404-32.8-59-m 50 d5.9 3096 0.130 3.30 5.5 10 rl1403-125-73-k 200 d7.3 3468 0.120 3.05 5.5 6 rl1403-119-85-k 200 d8.5 3772 0.120 3.05 5.5 6 rl1404-156-73-k 250 d7.3 3468 0.130 3.30 5.5 6 ... rl1403-578-95-k 1k d9.5 3965 0.120 3.05 5.5 6 rl1403-873-97-k 1.5k d9.7a 3972 0.120 3.05 5.5 6 rl1404-1164-97-k 2k d9.7a 3972 0.130 3.30 5.5 10 rl1403 ...
Termination Load - Amphenol Antenna Solutions
L-100MLxx-CC REV052218CC www.amphenol-antennas.com 1 of 1 Termination Load 100W Termination Load Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
B744V TRIDUCER® Multisensor/CW Thru-hull - Airmar
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Compatible Incoming NMEA Sentences - marport.com
Scala2 can decode and use the following types of NMEA sentences coming from external devices (GPS, winch system, sounder...).. NMEA 0183 Standard Sentences. Symbol (*) indicates which parts of the sentence Scala2 uses.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1]
B C- B C- - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a2 arc23-24px-bm01sp1 24 pos, receptacle, pin,arc boardlock,black,selective plated
6880308G - Amphenol Antenna Solutions
IEC 61000-4-5 Current Pulse Profi le, 8/20 ˙s 10 Repetitions Min. @ 8 kA IEC 61312-1 B Protection against lightning electromagnetic impulse 10/350 µs,200@0.6kA Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG.C-485 Daisy Chain In: Male; Daisy Chain Out: Female Pin 3: RS485B; Pin 5: RS485A; Pin 6: 10~30V; Pin 7: DC Return
DWG NO - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Modus W Series - amphenol-sensors.com
• On zero: ±0.05%/°C or ±0.1%/°C for 6 psid (50 kPa) range • On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range ... 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static
Product Data Sheet - アンフェノールジャパン株式会社
@2002 Amphenol Corporation Amphenol Printed in U.S.A. 6/2000 Special Hybrid Ground Plane Connector* with a standard MIL-DTL-38999 insert surrounded by a metal ground plane insert. This connector is ... Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31 Available in Connector Series LJT JT, SJT LJT, TV JT LJT JT LJT TV Service ...
Chemical Exposure Test - amphenol-sensors.com
• Hydration: 30°C (86°F) 80%RH 45~50 hrs 6. After recondition, measure again at 25°C, 20, 50, 80% RH Figure 1: Chemical Exposure Test Schematic Diagram. ChipCap 2 Chemical Exposure Test 2 Application Guide 1.2 ChipCap 2 Chemical Resistivity 1.2.1 ChipCap 2 Chemical Resistivity 1. Test time: 1008 hrs
News | LID Technologies
This year we are celebrating LID’s 20th anniversary! This milestone represents two decades of dedication, innovation, and unwavering commitment to our customers and community. Since. Read More » Achieving Excellence in Automotive Cybersecurity (R155): Our Journey to ISO 21434 Certification
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso views sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used