Search Results for amf 30-05-s
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
an - PCB
The LCIE's liability applies only on the French text. This document may only be reproduced in ret H H ft ft ILl CI Ift] ii lIft 1:1 Laboratoire Central HP 8 Fax : +33 1 40 95 86 36 des Industries Electriques 92266 iontena\'-aux-Roses cedex contact@lcic.lr Une societe de Bureau Veiltas France \v\vnfticic.lr
Duplex Filters MPX 70/44-...-TETRA-N - amphenolprocom.com
The MPX 70/44-...-TETRA-N is a 8-resonator miniaturized duplex filter for duplex radiotelephones. This compact “miniplexer” meets the demand for a modern, space saving, high performance filter type.
Modus W Series - amphenol-sensors.com
• On zero: ±0.05%/°C or ±0.1%/°C for 6 psid (50 kPa) range • On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range ... 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
Amphenol PCD Shenzhen
16 05-2.0mrn 10 DESCRIPTION CAN HIGH CAN LOW CAN GND SUPPLY GROUND THERMAL SWITCH A THERMAL SWITCH B 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 c 35- 5mm2 c 35 -1 5mrn2 c 5mrn2 ... 30 SIZE 16 CONTACTS (3 PLACES) Title: Pro/ENGINEER - C-PDU000K30 Author: Clyde.Mao
Coaxial Cable Splitters CPS4-445 - amphenolprocom.com
-30 °C to +75 °C: Storage Temperature Range-40 °C to +75 °C: Humidity: 90% non-condensing: Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 4 way coaxial cable splitter: CPS4-445: 420 - 470 MHz: Add to quote: Related products. Base Station Antenna Components.
MASTER KEYWAY - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...
catalog | Amphenol Global Search | Amphenol
www.amphenol-industrial.com Amphenol 3-Pole Receptacle Size (Inches) 3-Pole Receptacle Dimensions A B C D E ePower 200A 5.07 4.286 2.384 1.6 0.266 ePower 400A 6.28 5. ...
ABS Coaxial Cable Product Type: T10875J - Amphenol Broadband Solutions
5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.11 0.36 55 0.37 1.21 211 0.73 2.41 250 0.81 2.65 270 0.84 2.76 300 0.89 2.92 330 0.94 3.08 350 0.97 3.18 400 1.05 3.44 450 1.12 3.67 500 1.18 3.87 550 1.25 4.10 600 1.31 4.30 750 1.48 4.86 870 1.61 5.28 1000 1.74 5.71 1100 1.84 6.33
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Asia Pacific Archives - Page 13 of 40 - Amphenol Antenna Solutions
Asia Pacific Archives - Page 13 of 40 - Amphenol Antenna Solutions
NTC Type JR - amphenol-sensors.com
-22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
0 to 30 psi (0 to 2.07 bar) 0 to 50 psi (0 to 3.44 bar) 0 to 100 psi (0 to 6.89 bar) 0 to 200 psi (0 to 14 bar) 0 to 300 psi (0 to 21 bar) Maximum Overpressure 2x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC
Demand Planning Manager - Airmar
Discover an exciting career opportunity as a Demand Planning Manager at AIRMAR, a leader in innovative marine technology. Join our dynamic team and drive strategic forecasting, inventory optimization, and supply chain excellence. Apply your expertise to shape the future of maritime solutions with AIRMAR. Explore the role's responsibilities and qualifications today!
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
also provide compatibility with the customer’s device without the need for recalibration. The ZTP-115ML uses 4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-115ML is about ±5 degrees for 50% normalized output. The total size is only 30 mm X 28 mm. Applications ...
Technical Bulletin - temposonics.com
Phone: +44 79 21 83 05 86 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: + 86 21 3405 7850 E-Mail: info.cn@temposonics.com JAPAN Branch Office Phone: +81 3 6416 1063 E-Mail: info.jp@temposonics.com
HB078-13U3S6-220J Connectors, 220 ft - rfstechnologies.com
Ω/km (Ω/kft) 1.05 (0.32) Diameter Corrugated Armor mm (in) 25.4 (0.99) CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Outdoor, Polyethylene, Black DC POWER CABLE SPECIFICATIONS Number of DC Pairs 3 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.42) Cross Section of Power Cable mm² (AWG) 13.3 (6)
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
0 to 30 psi (0 to 2.07 bar) 0 to 50 psi (0 to 3.44 bar) 0 to 100 psi (0 to 6.89 bar) 0 to 200 psi (0 to 14 bar) 0 to 300 psi (0 to 21 bar) Maximum Overpressure 2x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC