Search Results for amf 30-05-s
DESCRIPTION L I S T A m p h e n o l
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Automotive | Markets - Amphenol
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration.
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Multimedia 2016 17 - el-cab.com.pl
-30°C – +85°C 2 x BNC/AMP (WxHxD) 163 x 109 x 23 mm Monitor LCM 706 7-inch LCD monitor installation for the connection of up to two cameras or video sources. Mounting the driver‘s seat or in ... 709 with 2x BNC/AMP SM-1-002-05 2x Camera input // Protection class IP 54
SMP Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design
SCFF ON-BOARD TRANSCEIVER - Amphenol Aerospace
Ale Koenig • Ofce: 1 607 563-5724 • Email: aoenigamphenol-aao.com amphenol-aerospace.com • amphenolmao.com Part Number Description CF-170021-100 SCFF, 10G, -40°C to 85°C, Coated CF-170021-103 SCFF, 25G, -40°C to 85°C, Uncoated
NTC Type SA - amphenol-sensors.com
RL3005-574.0-103-SA 1000 0.32 8.13 0.14 3.56 0.25 6.35 24 3.5 30 RL2005-1148-103-SA 2000 0.22 5.59 0.14 3.56 0.15 3.81 24 2.5 20 ... RL1004-4019-103-SA 7000 0.11 2.79 0.12 3.05 0.10 2.54 26 1.0 10 RL1005-5744-103-SA 10000 0.11 2.79 0.13 3.30 0.10 2.54 26 1.0 10 Options • Coated with fluid bed epoxy, e.g., “SC” suffix
Brackets and Mounts TM - amphenolprocom.com
Approx. 52 x 50 x 62 mm / 2.05 x 1.97 x 2.44 in. Weight: Approx. 0.19 kg / 0.42 lb. Mounting Hole: 5 mm / 0.20 in. Ordering Designations. Model Product No. TM: 130000365: Add to quote: Please Note. Remember fastening the two set-screws at the bottom of the mount after having finished the mounting to ensure a good ground-connection.
ARCSeries Jackscrew - Amphenol Australia
vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 micro-second. Durability No electrical or mechanical defects after 100 cycles of engagement and disengagement Thermal Shock Subjected to 20 cycles at -55°C to +125°C with no cracking, chipping or other ...
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
SPECIAL OFFER BU 100 O MOR O Y SPER-TREX A ND CABLE - offers.tpcwire.com
Call 800-211-4520 to Learn More! offers.tpcwire.com/bundles Offer valid May 1, 2015–December 31, 2015 on any TPC Wire & Cable Corp. Super-Trex® brand cables ...
Amplified Middle Pressure
• 0 to ±0.3 to 0 to 30 psi Pressure Ranges • Ratiometric 4V Output • Temperature Compensated • Calibrated Zero and Span Physical Dimensions • Medical Instrumentation • Environmental Instrumentation • HVAC Instrumentation General Description Applications Features Miniature Amplified Pressure S ensors 0.10 Typical (2.54) Pin 1 2 3 4
HB078-05U6S12-20M-01 - HYBRIFLE - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
HCP CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 140 0 obj > endobj xref 140 57 0000000016 00000 n 0000002003 00000 n 0000002162 00000 n 0000006561 00000 n 0000007009 00000 n 0000007417 00000 n 0000007959 00000 n 0000008262 00000 n 0000008765 00000 n 0000009360 00000 n 0000009397 00000 n 0000009511 00000 n 0000009623 00000 n 0000009707 00000 n 0000010233 00000 n 0000010648 00000 n 0000012729 00000 n 0000012848 00000 n ...
TSD-10 Turbidity Sensor - amphenol-sensors.com
Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light ... 3/18/2014 8:05:33 AM ...
Exhaust Gas Recycle (EGR) Temperature Sensor
(per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C Resistance (Ohms) PT100 RTD Curve Temperature °C Resistance (Ohms) Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C ... 3/27/2014 5:12:05 AM ...
AAGK-12-15ST-F(1) - Amphenol Antenna Solutions
AAGK-12-15ST-F(1) - Amphenol Antenna Solutions
Technical features - rfstechnologies.com
2000-3000 MHz: 1.06 (30.71) 3000-6000 MHz: 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716F-716F Coaxial Adapter 7-16 female - female