Search Results for amf 30-05-s
352M131 ICP® ACCELEROMETER Revision: E - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC NOTES: [1]Typical. [2]Zero-based, least-squares, straight line method. [3]Transverse sensitivity is typically ≤ 3%. [4]See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 080A Adhesive Mounting Base (1) Model 080A109 ...
Part Search Results
Power Connection Systems Catalog Revision: G6. Flagship power connector, including mixed density, featuring an extensive offering of contacts . Catalog Changes/Additions Supplement
Directional Coupler
Isolation 25 dB 26 dB 27 dB 28 dB 30 dB 33 dB 35 dB 40 dB 50 dB Return Loss 20.8 dB Average Power (max) 4.3-10 Connectors 200 W 7/16-DIN Connectors 200 W ... Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV120117JJ www.amphenol-antennas.com 1 of 2 This model was previously released
MODELS 66203RPZ1 & 66213RPZ1 - PCB
Equipped with the industry’s most trusted sensor technology for . ... 30.5m ≤ LENGTH = +30.5cm/ - 0. SHEET. A. 7 8 6 8 3. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
E-Series ER Product Data Sheet, 550996 Rev E - temposonics.com
Linearity Deviation Less Than 0.02% F.S. Repeatability Within 0.005% F.S. Two Outputs Available: • Analog (Voltage/Current) Forward or Reverse Acting • Digital-Pulse Output (Start/Stop) Simple Sensor Parameter Upload (for Start/Stop) Stroke Length Range: 50 mm to 1500 mm (2 in. to 60 in.)
APXVBLL3LL26AB 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.3 24.6 25.5 First Upper Side Lobe Suppression dB 14.1 14.2 12.4 Cross Polar Discrimination Over Sector dB 11.7 10.5 11.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 22.6 29.2 27.3 Maximum Effective Power Per Port Watts 350 W
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
11 43,0 27,2 27,2 20,62 18,26 3,25 26,19 31,2 19,05 27,0 16,0 20,62 15,88 3,25 Main features Overall dimensions Overall dimensions - Compatible with Square flange receptacles ... Shell type Series Contact type Shells material and finish Shell size Contact gender Coding Deviation (only for TV07 shell type) TV06 UCOM-USB3 C W 11 P--How to order ...
5 4 3 2 1 DESCRIPTION ECO # D (ASSUMES OUTPUT MATCH OF OF 2. ... - XMA Corp
.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' plated area 7 perimeter road, manchester, nh 03103 9/7/17 t.kuhn 9/7/17 power divider, 2-way, 10-65 ghz, 1.85mm, 10w a.gagne-9/7/17 t.kuhn os6790-6065-02 electrical frequency range 10 - 65 ghz vswr 10-50 ghz 2.0:1 typ. 2.2:1 max ...
PROTIMETER - amphenol-sensors.com
below 30% moisture content (i.e., around 97 or 98% relative humidity), although rot will start to develop at 20% moisture content. Thus dampness is hazardous long before it can be detected by the unaided senses. This is why it is so essential to use a moisture meter for surveying for damp, and making judgements about its severity.
C:Users orceDesktopNew folder (7)C-MA7CAE1200-Sx REV A1 - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
2082-6510-dB - Model - XMA Corp
-05 5 ±0.3-06 6 ±0.3-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 f redrawn in solidworks;included marking 15-223 7/15/15 t.kuhn 01-30 db 40 db part number description item no. ta-2082-6510-db attenuator, sma, air cooled, 5w, up to 12.4 ghz - 1 ta-2082-6524-40u
Länder - kayeinstruments.com
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News
6FKDXPEXUJ
/ v v & } o o ] v v ( } o o x p } À n ] v v ( } o o v ] x p } À dq riilfhu ri wkh frpsdq\ kdv fhuwlilhg fhuwdlq lqglylgxdo surgxfwv lw surgxfhv vxemhfw wr ilqh
CUSTOMER OUTLINE DRAWING - Amphenol RF
>30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012]-----angles = #1$ unless otherwise specified dimensions are metric [inches] and tolerances are: third angle proj. smp-mscm-pcs-11 9644 notes: 1. materials and finishes: body - brass, gold plating contact - brass, gold plating ...
12.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
PRODUCT DATA DRAWING - SV Microwave
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7033-0024 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
Application SpotlightApplication Spotlight
Telaire’s state-of-the-art dust laboratories, located in Shanghai and Changzhou, China, have developed propriety techniques for calibration that provide for consistent accuracy and repeatability. The SM-UART-04L has small package with built-in fan allowing simple and easy integration for OEM’s. Humidity & Temperature Sensor
EXCEl|MaTE CCS1 VEhIClE INlET VERSION a | TEChNICal ChaRaCTERISTICS ...
s z ccs1 vehicle inlet with led Ø 1 2. 0 (70.3) ambient temperature technical data rated voltage ip class rated current -30°c to +50°c see table 1 see table 1 insertion & withdrawal force f<100n withstand votage insulation resistance 100mΩ min. rohs rohs compliance c-hvcosfxxxd c-hvcosfxxxd c-hvcosfxxxd 1 type: hvcosfxxxd current: dc/xxx a ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Exhaust Gas Recycle (EGR) Temperature Sensor
(per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C Resistance (Ohms) PT100 RTD Curve Temperature °C Resistance (Ohms) Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C ... 3/27/2014 5:12:05 AM ...