Search Results for amf 30-05-s
Model HTTLD352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g ...
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
422E12 IN- LINE CHARGE CONVERTER Revision: R OPTIONAL VERSIONS ... - PCB
Model Number 422E12 IN- LINE CHARGE CONVERTER Revision: R ECN #: 45760 Performance ENGLISH SI Sensitivity(± 2 %)(Charge Conversion) 10 mV/pC 10 mV/pC Overrange ± 3 V ± 3 V
C390 – 14mm Radsok R8S - Amphenol Automotive
s s: tact): 360A at 95 410A at 12 315A at 95 360A at 12 260A at 95 300A at 12 >1000V optional ~0,035mΩ >50 -40°C to+1-Str. 10 • 74080 m R system tact tions der, t of 4° mm² 0mm² mm² 0mm² mm² 0mm² 70°C C Heilbronn • Ge adso Dimensio Descript Length Diamet onstructio sleeve m grid mate High Vo rmany • www.a k R8 al charac n ion S ...
NTC Thermistors Type RL14 - amphenol-sensors.com
rl1404-32.8-59-m 50 d5.9 3096 0.130 3.30 5.5 10 rl1403-125-73-k 200 d7.3 3468 0.120 3.05 5.5 6 rl1403-119-85-k 200 d8.5 3772 0.120 3.05 5.5 6 rl1404-156-73-k 250 d7.3 3468 0.130 3.30 5.5 6 ... rl1403-578-95-k 1k d9.5 3965 0.120 3.05 5.5 6 rl1403-873-97-k 1.5k d9.7a 3972 0.120 3.05 5.5 6 rl1404-1164-97-k 2k d9.7a 3972 0.130 3.30 5.5 10 rl1403 ...
NovaSensor NPH Series Solid State Low Pressure Sensors
0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC ... Hysteresis & Repeatability -0.2 0.05 0.2 -0.2 0.05 0.2 %FSO Thermal: Accuracy of Offset -3 0.5 3 -2 0.5 2 %FSO 4
Application SpotlightApplication Spotlight
Telaire’s state-of-the-art dust laboratories, located in Shanghai and Changzhou, China, have developed propriety techniques for calibration that provide for consistent accuracy and repeatability. The SM-UART-04L has small package with built-in fan allowing simple and easy integration for OEM’s. Humidity & Temperature Sensor
Overview - amphenol-sensors.com
As a major consumer of energy, a vehicle’s air conditioning (A/C) system can contribute to range reduction, so if the vehicle can automatically reduce the use of its A/C system, range will be extended. Like any ventilation system, the A/C system uses outside air to maintain internal air quality,
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
11 43,0 27,2 27,2 20,62 18,26 3,25 26,19 31,2 19,05 27,0 16,0 20,62 15,88 3,25 Main features Overall dimensions Overall dimensions - Compatible with Square flange receptacles ... Shell type Series Contact type Shells material and finish Shell size Contact gender Coding Deviation (only for TV07 shell type) TV06 UCOM-USB3 C W 11 P--How to order ...
Amphenol
Amphenol Canada Corp. is committed to training staff on Ontario's accessibility laws and on accessibility aspects of the Human Rights Code that apply to persons with disabilities. Training will be provided in a way that best suits the duties of the employees, students and other staff ... 12/22/2014 2:57:30 PM ...
HCA78-50 - 7/8" Air-Dielectric - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1)
Harsh Media Pressure Sensor - amphenol-sensors.com
NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output ... 3/30/2016 12:06:47 PM ...
Type CSP Thermometrics Laboratory NTC Temperature Standards
every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Modus W Series - amphenol-sensors.com
• On zero: ±0.05%/°C or ±0.1%/°C for 6 psid (50 kPa) range • On span: ±0.03%/°C or ±0.06%/°C for 6 psid (50 kPa) range Operating Humidity Range ... 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static
CHG DWG TO MATCH VENDOR DWG SPECIFICATIONS - XMA Corp
angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. these drawngs and specifications are the property of xma corp. or omni spectra and shall not be reproduced, copied nor used - in whole or in part - as a basis for the manufacture or sale of other items without the express
Thermometrics NTC SP Series - amphenol-sensors.com
B 9 30.8 27k to 43k – A2 A3 A4 A5 A6 – B5 B6– –C6 B 10 32.3 43k to 75k – A2 A3 A4 A5 A6 – B5 B6– –C6 B 11 35.7 75k to 160k – A2 A3 A4 A5 A6 – B5 B6– –C6
Amphenol MP-6ARJ45SNNR-020 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 20ft Amphenol MP-6ARJ45SNNR-020 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Red Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
medi | mate Interconnect
05 1 R = Receptacle – front panel mount 2 = 60° S = Socket – 90⁰ PCB 42 = Blue 0 = No collet3 3 = 5.3 - 6.5 mm 2 = PSU – Black ...
12.0 ± 0 - SV Microwave
C O N N E C T O R S : SMPM Female QB (3221-60003 ) SMPS R/A Female ( 3822-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1.