Search Results for amlovas h
B A3 - Amphenol Sine
H D P 0 4 24 m p h e n o l Y Y M M D THREADED ADAPTER - BLUE SIZE 12 CONTACTS (3 PLACES) 6 A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING 8 8-10 AWG (10.0-5.0mm²) 60 AMPS 3.43 mm (.135 in ...
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
B A3 - Amphenol Sine
H D P 0 4-24 m p h e 47.6 n o l Y Y M M D D SIZE 16 CONTACTS (5 PLACES) 6 Ø50.8 A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3--UPDATE DIMENSION 03NOV21 LYNCH TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING 20 16-22 AWG (1.5-0.35mm²) 7.5 AMPS 1.02 mm (.040 in) 2.10 mm ...
B A4 - Amphenol Sine
H D P 0 6- 24 m p h e n o l Y Y M M D A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 -- Amend the 3D view 03MAR22 IAN TOMMY DURAMATE WEIGHT: 62.7g. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
R109 Low-High Chirp, 2kW, w/ FB, No Connector, DT - Gemeco
Features. Depth and fast-response water-temperature sensing; 2 kW of power for excellent deep-water performance; Low frequency: 38 to 75 kHz; 19° to 10° port-starboard beamwidth
High Temperature Series Five Connectors - Amphenol Aerospace
Withstands exposure at 572 °F (300 °C) for up to 24 hours, 500 °F (260 °C) continuous duty; Improved resistance to cryogenic environments Utilizes Temper-Grip socket contacts
Amphenol Broadband Solutions
Amphenol Broadband Solutions provides innovative technology for end-to-end communications network solutions in a connected world.
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
PRMSeries - Amphenol
C O NTA H USI G PRM Series™ 4.0mm Plug Dimensions CONTACT HOUSING RETAINER CLIP CUSTOM LASER ENGRAVING AVAILABLE PRM0400 RADSOK® FEMALE SOCKETS 0.38 [9.7] 1.35 [34.2] 1.38 [35.1] PRM Series™ 4.0mm Panel Dimensions THREADED MALE PIN CRIMP MALE PIN DEAD FRONT CONTACT HOUSING 0.25 0.30 0.55 0.69 0.44 1.11 1.38 Ø0.13 4 of 6
Dipole Arrays LBLAD-600 - amphenolprocom.com
Model Product No. Frequency; Lindenblad dipole array, FM broadcast: LBLAD-600: 88 - 108 MHz: Add to quote
NPH Series - amphenol-sensors.com
Solid State Low Pressure Sensors NPH Series Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount • Low cost , small size
Low Pressure Sensor Solutions | All Sensors
CRITICAL CARE EQUIPMENT. In the critical realm of respiratory support equipment, such as ventilators, transport ventilators, and anesthesia machines, our pressure sensors play an essential role in ensuring patient safety and effective treatment.These sensors are key in providing precise control of airway pressure, a factor that is vital for the safe and effective support of patients with ...
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
pc04e-10-6p | Amphenol Global Search | Amphenol
heat sink option 1 = no heat sink or clip shipped 2 = standard heat sink (hard coat anodized) and clip (h=6.5mm; san height) 3 = standard heat sink (hard coat anodized) and clip (h=4.2mm; pci height) 3. heat sink clip material: steel alloy heat sink, heat sink clip and dust cover are shipped loose piece. factor pluggable (qsfp)transceiver specification revision 1.0.
NPI-19 NovaSensor Sensors
NPI-19B/H/J-XXX Media Compatibility All corrosive media compatible with 316 L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A Type B 0.66 in x 0.039 (16.76 mm x 1 mm) diameter 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Performance Parameters(5) Compensated(1) Offset mV -2 1 2 mV FSO Output ...
Printed Circuits | Products - Amphenol
Amphenol is a leading design engineer and manufacturer to the printed circuit industry across all markets. Our capabilities are among the world’s most advanced, delivering consistent quality and reliability for demanding high-bandwidth systems and mission-critical applications.
MMCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
B A5 - Amphenol Sine
h d p 0 4-24 m p h e n o l y y m m d tommy a2 c0765s update specifications 23nov17 rookie tommy a3 c0870s change the appearance of the retaining ring 26jun18 kasoon tommy a4 c1001s change the wire size 28dec18 brook tommy a5 a5 -- update dimension 03nov21 lynch tommy contact size min. insul o.d. typical wire range max. insul current rating 16 ...