Search Results for amlovas h
Band Pass Filters BPF 70/4-HX-C - AMPHENOL PROCOM
BPF 70/4-HX/h-C: 200000914: Add to quote: Related products. Band Reject Filters. Amphenol Procom’s portfolio of HF, VHF and UHF Band reject Filters works with input power up to 350 W and are customizable. Read more. Explore all Band Reject Filters. High Pass Filters.
B A4 - Amphenol Sine
H D P 0 4- 24 m p h e n o l Y Y M M D D 10.7 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY A4 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL CURRENT RATING 16 14-20 AWG (2.0-0.5mm²) 13 AMPS 2.54 mm
A4 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY - Amphenol Sine
h d p 0 4- 24 m p h e n o l y y m m d d a2 c0765s update specifications 23nov17 rookie tommy a3 c0870s change the appearance of the retaining ring 26jun18 kasoon tommy a4 a4 -- update dimension 03nov21 lynch tommy notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Yagi Antennas 7018395 - AMPHENOL PROCOM
179 N (160 km/h) Weight: Approx. 7 kg / 15.43 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Mounting Accessories: 0900018/00 Trombone 2-point mount:
APXVBLL26H_43-C-I20, -A-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 2.5m, 1x 690-960/2x 1695-2690MHz, 65deg, Integrated RET
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
2fa1-nasp | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1 ...
Yagi Antennas 7029088 - AMPHENOL PROCOM
275 N (160 km/h) Weight: Approx. 4.5 kg / 9.92 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Diagram and Mounting. Radiation Pattern.
DAS Antennas 752.01.05.00 - AMPHENOL PROCOM
The 752.01.05.00 antenna is a broadband panel antenna suitable for indoor or outdoor coverage with TETRA and other UHF repeater systems. The dual patch design gives the antenna stable radiation characteristics over a broad band of frequencies making the antenna ideal for a large range of indoor multichannel UHF repeater networks.
B5 TITLE - Amphenol Sine
notes:(unless otherwise specified) 1. material: 1.1. contact body:copper alloy. 1.2. positioning clip:copper alloy. 1.3. crown contact:copper alloy.
Omni Antennas 4240.06-1050 - AMPHENOL PROCOM
EN 60068-2-14 Test Nb 3 h -40 °C to +70 °C 1 K/min: Humidity Exposure: EN 60068-2-78 40 °C 95% RH 48 h: Humidity Cycling: EN 60068-2-30 Test Db variant 2 40 °C 2 cycles: Survival Wind Speed: 300 km/h: Salt Fog Corrosion: EN 60068-2-11: Cold Exposure: EN 60068-2-1 Test Ab 72 h -40 °C:
Marine Antennas CXL 230-1/DAB - AMPHENOL PROCOM
Typical radiation pattern (H-Plane) Ordering Designations. Model Product No. CXL 230-1/DAB: 100000084: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
Inhaltsverzeichnis 1. Kontaktinformationen
Thermometrics NTC Type NC Thermistors - amphenol-sensors.com
Thermometrics NTC Type NC Thermistors - amphenol-sensors.com
Vibration Monitoring in Refinery Applications Under API Standard 670
Vibration Monitoring in Refinery Applications Under API Standard 670
62IN Series - Amphenol In
Accessories . Strain relief clamp with grommet 62IN-585-XX-XXS or XXP (Replace XX-XX with the required insert arrangement) All dimensions in mm
B A4 - Amphenol Sine
H D P 0 4- 4 m p h e n o l Y Y M M D 10.7 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY A4 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING 16 14-20 AWG (2.0-0.5mm²) 13 AMPS 1.35 mm
E-Flight Solutions
22 Amphenol Ltd Raptor E-Flight Solutions Visit amphenol.co.uk for more information | 07 Performance data AC (rms) DWV (sea level) 7.5KV*1 AC (rms) Recommended Max Operating Voltage (sea level) 2.5KV*1 (2.25KV*1 for 90° plug) DC Recommended Max Operating Voltage (sea level) 3.5KV*1 (3.1KV*1 for 90° plug) AC (rms) DWV (35,000ft) 2.5KV*1 AC (rms) Recommended Max Operating Voltage (35,000ft) 850V*1
B A2 - Amphenol Sine
h M e n Y o l Y M D D SIZE 12 CONTACTS (16 PLACES) 6 Ø50.4 SMOOTH RING ADAPTER - GREEN MAIN POLARIZING KEYWAY A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined