Search Results for amp 040 connector
Model 010m136/m003 | PCB Piezotronics
4-conductor, shielded, FEP cable, 3m, 4-socket 1/4-28 plug to 9-pin LEMO (FGG.0B.309.CLAD56)
G800W590018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,2x6Pin,Gold Flash,NY6T,6.1mm*2.5mm*3.0mm
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 272130 PDF Customer Drawing (Size: 63 kb) 272130 STP 3D Model (Size: 522 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 7166551A2-ATS-50: Body Finish: White Bronze: Body Material: Brass:
Spring Contacts | Spring Fingers | Spring Loaded Contacts - Amphenol CS
Amphenol's spring contacts, also referred to as spring fingers or spring-loaded contacts, are utilized in low-profile consumer and automotive applications with heights ranging from 1.70mm to 16.00mm.
Micro USB (USB 2.0) - GMCB05 Series | Input Output Connectors | Amphenol
Amphenol's Micro USB 2.0 series provides reliable data transfer and charging for compact devices, ideal for mobile and portable electronics.
65043-034LF | Mini-PV™ | Amphenol
PV® Wire-to-Board Connector System, 2.54 x 2.54mm (0.1 x 0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row.
Standalone Six Channel Fiber Optic Media Converter
Amphenol’s Standalone Six Channel Fiber Optic Media Converter converts six channels of fiber optics at up to 1.6Gbps data rates to high speed copper using Amphenol Octonet contacts.
PowerBOSS M40 - Amphenol Sine
P29851 M40, Dustcap for Male Connector. REQUEST A QUOTE. P30510 M40, "Potted" Dustcap for Female Connector. REQUEST A QUOTE. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
Model 080A237 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol 40pin socket connectors
Amphenol 40pin socket connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 40PIN SOCKET(PCB) 40pin Socket(PCB) Part-No.:MPS01-BSMA0400 Mating design:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Gainflex K7153216 UHF Terminal antenna - PCTEL
UHF Terminal antenna, 406-430 MHz.
Model 080A09 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
2M805 Tri-Start Threaded Coupling - Amphenol Aerospace
Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application. Amphenol will work to provide the best solution in standard 2M packaging for the most cost effective solutions available. Amphenol can accommodate filters in the following 2M series: 2M801 Dual-Start ...
Table of Contents - Amphenol CS
connector and a corresponding round hole with a generous lead in on the receptacle connector. This system provides a nominal diametrical misalignment of ø6.0 mm, or ± 3.0 mm in any direction and a wipe length of 15.35 mm after the guide pin is fully engaged into the guide hole. Figure 5: View of Backplane Connectors with Guides
SMB PCB Through Hole Right Angle Plug 50 Ohm | 142142-10 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Plug 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
SIM2S45 - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Penta an 0-Pot POL T-ecto Canste ntenna e Tlt 14 mm
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female 1695-2690Y1 3-4 4.3-10 Female Y2 1695-2690 5-6 4.3-10 Female P1 3300-3800 7-8 4.3-10 Female 3300-3800P2 9-10 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL SPECIFICATIONS