Search Results for amp connector 180908
EU RoHS II CoC - amphenol-aerospace.com
MB14R2255PYK105 YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/27/2023 11:37:06 AM ...
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
EU RoHS II CoC - amphenol-aerospace.com
TVPS00RF‐25‐35S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/10/2023 3:27:33 PM ...
EU RoHS II CoC - amphenol-aerospace.com
TVS06RF‐13‐98PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 4/18/2023 3:12:57 PM ...
HIGH SPEED PERFORMANCE AND DENSITY IN ONE SOLUTION - Amphenol CS
§§1.0 Amp per contact: Signal & Ground contact, narrow §§2.0 Amp per contact, Signal & Ground contact, wide §§Contact Resistance: 10mΩ maximum §§Dielectric Withstanding Voltage: 750VAC (RMS) §§Insulation Resistance: 1000MΩ MECHANICAL PERFORMANCE §§Durability: 200 mating cycles §§Mating Force: 0.33 N max per signal contact
Smart Battery Hub Triple Engine - Gemeco
BEP’s all-in-one battery monitoring and management system features magnetic latching, 300-amp interrupt switching technology, two additional sensor inputs and true mechanical override. At less than 3.5mA in sleep mode, power consumption has been optimized for ultra-low draw on the batteries. ... Connector: NMEA2000® Micro ...
HIGH VOLTAGE 38999 - アンフェノールジャパン株式会社
of standard connectors. Through insert optimizations these specialty D38999s can safely carry high . voltages and large currents while remaining partial discharge free to extend connector life. *13-54 arrangement excepted to be lowest rated arrangement. Electrical data for other arrangements available soon
PRO-LNA-66-960-N... XS
Available with N-connectors on input and output. Specifications. Electrical; Model: PRO-LNA-66-960-N... XS: Frequency: 66 - 960 MHz: Amp. Gain: 22 dB ±1 dB @ 66-520 MHz 19 dB ±1 dB @ 960 MHz: Max. Output Power @ 1 dB Compression (P1dB) 17 dBm: Noise Figure: 1.3 dB, typ. ≤ 1.0 dB: Output 2. Order Intercept point (OIP2)
Model 357A67 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Weight: 0.17 oz (4.9 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Low frequency response is determined by external signal conditioning electronics. [3] Mounted on base. [4] Verified amplitude response during calibration with reduced useful frequency response on the x and y ...
Model 422E52 In-Line Charge Converter Installation and Operating ... - PCB
of the connector plug to the outer cable conductor with a metallic object before connecting them to the 422E5X charge amp. Care should be taken to avoid touching the input terminal to any object that could possess an electric charge (such as your fingers). This symbol on the unit indicates that the user should refer to the operating instructions
EU RoHS II CoC - amphenol-aerospace.com
TV06DZ‐11‐35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/2/2022 10:08:52 AM ...
Low Noise Amplifiers AMP 0.1-100 - amphenolprocom.com
Hereby Amphenol Procom declare that the product type AMP 0.1-100 is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Radlok Connector - Amphenol Australia
Connectors. Rad Lok™ is a 1000V low cost tool free power interconnect utilizing RADSOK® contact technology available with current ratings from 70A to 500A. Radlok™ is designed for energy storage, battery, and device power interconnects. Radlok’s quick connect and single finger press to release lock function replaces tools and hardware ...
5980400PG Archives - Amphenol Antenna Solutions
Explore Amphenol Antenna Solutions' 5980400PG product archives.
MA1LAE1700 Straight Receptacle, Less Contacts; Flange Mount - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA1LAE1700 17 position receptacle, flange mount, threaded, E type, clockwise insert, male or female- Mating Parts:MA1CAP1700MA7CAP1700-S1MA7CAP1700-S2
Low Noise Amplifiers AMP 0.1-100 - AMPHENOL PROCOM
Hereby Amphenol Procom declare that the product type AMP 0.1-100 is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Product Data Sheet - Temposonics
Sensors recommends that 1 amp per sensor be available on the power supply used.) Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Product Overview and Specifications ... (Shown with the D56 connector option) MODEL RP, PROFILE-STYLE SENSOR WITH OPEN-RING MAGNET 28 mm Drawing is for reference only, contact applications ...
7530550 Catalog - amphenol-antennas.com
Connector type 7/16 socket fitted inside the base mounting tube ... Antennas remain intact following a lightning strike of 2.5 x 105 Amp2 second. * Other electrical downtilts available upon request. Mechanical Characteristics Dimensions (Length x Diameter) 1499 x 56 mm 59.0 x 2.2 in Diameter of mounting stub 70 mm 2.8 in ...