Search Results for amp connector
Amphenol Alden Products Company Contacts | Connector Experts
Main US Contact Line. Headquarters - Brockton, MA 117 North Main Street, 02301 1-508-427-7000. Asia. Terry Zhu China Sales Manager +86 (0) 138 6207 3740
Modular Phone Cables for Sale | Cables on Demand - Amphenol
Modular Phone Cables Factory-Direct - Amphenol flat silver satin and beige modular phone cables, featuring RJ11, RJ12 or RJ45 connector types, are designed for quick and easy installation; offering compatibility with most all telephone/PBX/voicemail systems. Available in straight-thru, crossed, extension, spade lug, and bare conductor varieties for ultimate installation flexibility.
All Products | Markets - Amphenol
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 ...
Power Solutions - Amphenol Broadband Solutions
Connectors . ... solutions, including fuse panels and circuit breaker panels, current capacities up to 1000 amp inputs and 400 amp outputs, and nrgSMART™ power monitoring solutions, we design and manufacture the equipment to keep your network up and moving forward.
cad | Amphenol Global Search | Amphenol
71609-306LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 12 Positions, 2.54mm (0.100in) Pitch
EU RoHS II CoC - amphenol-aerospace.com
KIT, CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
JT - 38999シリーズII - Amphenol Socapex
Amphenol SocapexのJTコネクタは、MIL-DTL-38999シリーズII規格に準拠して設計されており、軍事および航空宇宙産業での使用に最適です。これらのコネクタは、戦場通信、地上車両、軍用アビオニクスなど、さまざまなアプリケーション向けの信頼性と耐久性に優れたソリューションとなるさまざまな ...
EU RoHS II CoC - amphenol-aerospace.com
BPNN‐09‐10CN YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
AC4FB BULK 4 Pole XLR Female Cable Connector, Machined Cont - Amphenol Sine
AC4FB BULK 4 Pole XLR Female Cable Connector, Machined Contacts, Black Finish, Bulk Packaging. Comparable to PN# NC4FX-BAG-D-4 Pole XLR Female Cable C Call Us 1-800-394-7732
connector | Amphenol Global Search | Amphenol
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
High Speed Connectors | Products - Amphenol
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts.
FAQ - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
Ethernet Military Switches - Amphenol PCDAmphenol PCD
Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure. While the future of military ground mobility is hybrid and electric vehicles, Amphenol connectors remain a mainstay in gasoline-powered, legacy combat vehicle systems. ...
FAQ - Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
AT60-16-0144 | Amphenol Global Search | Amphenol
specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 18 awg 6. package: 50 pcs 7. available hand tool: att-16-01 8. all dimensions are for reference use only b 5.5 min. ref: 1060-16-0144, 1060-16-0122, 1060-16-0177.
Connectors | Products - Amphenol
These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life. Amphenol Energy Technologies DIN 41612 Headers and Receptacles FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread ...
CTOS | Expanded Beam Connectors - Amphenol Fiber Systems International ...
The CTOS is an expanded beam connector and a hermaphroditic 2 & 4-channel optical interface. This technology uses a collimating lenses
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Strain Relief for RF Cable Connectors - SV Microwave
One, our extended ferrule cable connectors is ideal for Ø.047" cable solutions, the other our RF strain relief boot features an external molded accessory that is incorporated into the assembly to prevent the cable from overbending. It can be used on both Ø.047" and Ø.085" cable types.
CTOS - 광섬유 커넥터 - Amphenol Socapex
amphenol socapex ctos는 군사 응용 분야를 위해 특별히 설계된 전술 광섬유 커넥터입니다. ctos 커넥터는 비접촉 전송을 위한 확장 빔 기술을 특징으로 하며 nato/stanag4290 표준에 따라 인증을 받았습니다. 자웅동체 설계의 ctos는 최대 4개의 채널을 지원할 수 있는 싱글모드 및 멀티모드 커넥터입니다.