Search Results for amp connector
EU RoHS II CoC - amphenol-aerospace.com
2M801‐007‐16M6‐7SA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 5/18/2023 8:25:59 AM ...
SMB 50 Ohm to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm to BNC Cable Assemblies designed for radio frequency applications. SMB 50 Ohm to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
PL 500FI SERIES Plastic Shell AutoCoupling Connectors - Amphenol Alden
Plastic Shell Auto-Coupling Connectors . 14 pole capacity miniature circular . field installable connector. PL-500FI FEATURES. Compact and low cost, the . Pulse-Lok® 500FI Series connectors are Amphenol Alden’s. ideal solution for hand-held equipment and confined locations. The . Pulse-Lok® 500FI
RJF RB - 頑丈なイーサネット、USBおよびディスプレイコネクタ|Amphenol Socapex
rjf rbは過酷な環境に耐えるよう設計された産業用イーサネットrj45接続システムです。このシステムは、液体や埃に対して密閉されており、衝撃、振動、牽引に対して耐性があるため、無線基地局、工業プロセス制御、ロボット工学、遠隔保守などの幅広いアプリケーションに理想的な ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Precision Battery Monitor BMV-700 - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
EU RoHS II CoC - amphenol-aerospace.com
10‐769029‐126N YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 10/18/2022 6:56:39 PM ...
EU RoHS II CoC - amphenol-aerospace.com
MS3470L14‐18P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 1/4/2023 11:38:16 AM ...
RFM 계열 - Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 OEM이 수년 동안 사용해 왔습니다.
TVµCom 10 Gb+ - Ανθεκτικοί σύνδεσμοι Ethernet, USB και οθόνης ...
Το Amphenol Socapex TVmCom 10 Gb+ είναι μια σειρά συνδέσμων Ethernet υψηλής ταχύτητας σχεδιασμένων για σκληρά περιβάλλοντα. Αυτοί οι σύνδεσμοι βασίζονται στο μέγεθος κελύφους 11 της σειράς III του MIL-DTL-38999 και υπερβαίνουν τα 10Gb/s Ethernet ...
50250027432110.PDF - Amphenol Sine
amp hen ol ust ra ip y.l d ,2 f vw b k b g v c 317 date: d te: date: part no: app'd: scale: ckd: drn: title: drawing no. size: amphenol / 30' 15' mil etr s 50250027432110----a.o 1 0/4 8 1: mp-742-**s dust cap for mp- 625 a4 50250027-432-1----1 1 b.z p.m 10/04/08 1 0/4 8 /a.2.05 par tsli item description qty 1 dust cap for plug mp-6256 1 2 ...
Ομάδα προϊόντων | Amphenol Socapex
πίσω Switch Ethernet και μετατροπέας πολυμέσων. Μετατροπείς πολυμέσων Fibre Optique; Διακόπτης Ethernet
EU RoHS II CoC - amphenol-aerospace.com
TV07RQF‐21‐75SA(LC) YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 10/25/2022 10:30:53 AM ...
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3
@ 13 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. mating part: at04-2p* receptacle ( * = modifications and colors ) 4. available hand crimper: ca-5d12 5. all components are rohs compliant. 6. all dimensions are for reference use only. 7 wire range of contacts included
EU RoHS II CoC - amphenol-aerospace.com
D38999/20KG16SN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 6/28/2023 9:27:27 AM ...
クアドラックスコンタクト - 高速コンタクト|Amphenol Socapex
Amphenol SocapexのQuadraxコンタクトは、低消費電力で高いデータ転送レートを提供するように設計されており、イーサネット、AFDX(Avionics Full Duplex Switched Ethernet)、コックピットディスプレイ、機内エンターテイメントなどのさまざまなアプリケーションに最適です。
gca16sm-001 | Amphenol Global Search | Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren. Part Number: 10-509412-001 & 10-509412-053 .
EU RoHS II CoC - amphenol-aerospace.com
2M801‐007‐16M7‐10SA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 9/22/2022 3:16:49 PM ...
EU RoHS II CoC - amphenol-aerospace.com
TVP00DT‐11‐2S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 9/26/2023 9:59:58 AM ...