Search Results for amp connector
Mission-critical Power And Signal Connectors - Positronic
Browse Connectors. Browse our product portfolio in three convenient ways: by product category, by product attribute or by application type. Browse; Drawing Library. This link gives you access to over 10,000 2D drawings and 3D STEP files for immediate download. ...
SMA Connectors - Amphenol RF
SMA connectors feature stainless steel or brass construction and a ¼ - 36 threaded coupling, which offers high performance in a compact design. For phase array radar, test equipment, ILS landing systems and other instrumentation using phase matching techniques, SMA interconnects offer a precise and simple means of phase adjustment for ...
Power Connectors | Products - Amphenol
This IP67 rated connector has 4pcs of 18mm Radsok for power and 6pcs of 3.6mm spring wire sockets for signal. ASGP offers a wide range of current up to 500A and its rated voltage is 500V. Amphenol PCD Shenzhen ASGTC ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking ...
Heavy Duty Cylindrical MIL-C-22992 QWLD - Amphenol Aerospace
except for the added flexibility of connector shell and contact type and finish options, plus added insert arrangements. To illustrate the ordering procedure, part number 10-194622-14S is shown as follows: PART NUMBER 10 – 194 6 22-14 S 1234 5 1. Base Number Prefix - used to define connector shell finish
M23 and M40 Connector Tooling and Accessories - Amphenol Sine
M23 and M40 Connector Tooling and Accessories - OVERVIEW: CRIMP TOOLS | EXTRACTION TOOLSCrimp ToolsBelow are a listing of all available crimp tools fo. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
Assembly Instructions-C26b Amphenol BNC
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1054 188 ] /L 31485 /E 30282 /N 1 /T 31288 >> endobj xref 4 32 0000000016 00000 n 0000000984 00000 n 0000001242 00000 n 0000001446 00000 n 0000001612 00000 n 0000001820 00000 n 0000002702 00000 n 0000002915 00000 n 0000003781 00000 n 0000003961 00000 n 0000003983 00000 n 0000007464 00000 n 0000007486 00000 n 0000010619 00000 n 0000010641 00000 ...
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Power Card Edge Connectors | PSU Connector - Amphenol CS
HPCE® High Power Card Edge Connector. The High Power Card Edge (HPCE ®) connector is a next generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost effective and highly reliable stamped-and-formed power…
Industrial Backplane Connectors - Amphenol CS
The portfolio features 2.00 mm Millipacs ® series hard metric connector, 2mm Metral ® series future bus connector & 2.54mm DIN 41612 connector. Amphenol FCI industrial backplane connectors are featured with the 2-beam twisted tulip contact, which provides an equalized signal path, two contact points for reliability and performs superiorly in ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
XCede® | Backplane Connectors | Amphenol
While maintaining the same mating interfaces, XCede connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI.
Mini-UHF Connectors - Amphenol RF
Miniature versions of UHF connectors, Mini-UHF connectors are designed for applications where size, weight, and cost factors are critical. With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz.
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature circular connectors are very light; and their fast, sure-mate bayonet coupling makes them the perfect choice for light-duty applications that require frequent disconnect. Their micro-miniature size and easy decoupling also make them the connector of choice for customers who have hard-to-reach panels. Unlike their other 2M ...
HVRC2P30 High Votage Connector - amphenol-auto.com
HVRC2P30 High Votage Connector High voltage, high current,2.5/4/6mm² wire, Code 1/2/3 再 HVIL Crimping for termination Mating cycles Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. . Max. current: ...
Product selector & 3D CAD files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. If you can't find the 3D file you need, please contact our Technical Support team .
PwrBlade+ Connector | Power Solutions | Amphenol
PwrBlade+® Connectors offer high power, scalability, and reliability for data centers, telecom, and industry. Ideal for modern power distribution needs.
SMPM Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMPM Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMPM Connectors at Amphenol RF online.
Xcede® HD | Backplane Connectors | Hard Metric Form Factor | Amphenol
XCede® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch and can meet requirements of high density architectures.
Power Connectors | Products - Amphenol
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.