Search Results for amp contact
SP12A1T Pin Contact, Stamped, Tin, Wire Range 14-12 AWG
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A
Amphenol Sensors - Amphenol Sensors
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality HVACR Process Control Automotive Military Heavy […]
ARCSeries - Amphenol Sine
Image Part Number Description Contact Size Amp. www.amphenol.com.au www.amphenol.com.au Updated 02-2025 3 of 7 ARC26-40SA 40 Position, Plug, Socket, Size 20, 7.5A, 250V, ARC Series™, Jackscrew, Bonded Front Seal, Keyed A, Normal Diameter Rear Seal (Red), Black Body 20 7.5A ARC26-40SB
Shore Power: Leading the Path to Sustainability and Decarbonization
Cold ironing or alternative maritime power (AMP) refers to ship-to-shore power. A ship uses diesel-powered engines and generators to provide power while at sea. However, once a ship docks at port or berth, it still needs electrical power to conduct its operations. ... Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us ...
ATSeries 18 Pos - Amphenol Sine
Image Part Number Description Wire Range Amp Volt AT16-1518S-CAP Protective Cover for 12, 15, 18 Position Plugs, Black - - - ATBS-PS-1805 Backshell for 15 & 18 Pos, AT Series™, Black - - - AT11-310-1605 Contact Removal Tool, Plastic, Size 16 - - - 7 of 7
MW Series Connector Color
%PDF-1.3 %粤マモ 4 0 obj /Type /Page /Parent 2 0 R /Contents 10 0 R /MediaBox [0.0000 0.0000 595.2756 841.8898] /TrimBox [0.0000 0.0000 595.2756 841.8898] /CropBox [0.0000 0.0000 595.2756 841.8898] /Resources /ProcSet [/PDF /ImageC /Text] /XObject /Im12 12 0 R /Im17 17 0 R /Im18 18 0 R /Im19 19 0 R /Im20 20 0 R /Im21 21 0 R /Im22 22 0 R /Im23 23 0 R >> /Font /F13 13 0 R >> /ExtGState /GS11 ...
L-2035-GW.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 3749 /Filter /FlateDecode >> stream H‰¼WK ÛÈ ¾ëWô) Íæ›Çx½Þ à ’XÈe7 JlI KäÄ¢Æë?’ß›z6 ² Î%0Œ »«ë ...
2M804 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex 2M 804 connectors are micro-miniature circular connectors that feature push-pull/quick-disconnect coupling, making them easy to use and highly reliable. With more than 35 contact arrangements available, ranging from 1 to 85 contacts, these connectors offer excellent EMI shielding, making them ideal for use in military applications such as battlefield communication, C5ISR ...
MA1CAP1700 17 Position, Straight Plug, P Type, Less Contacts
MA1CAP1700 17 position straight plug, threaded, P type, counter-clockwise insert, male or female
HIGH VOLTAGE 38999 - アンフェノールジャパン株式会社
Contact Size 16 22D 16 12 16 22D 12 22D 8 22D 4 22D 8 4 22D 23-59 1 2 0 22D Shell Size & Insert Arrg.: 25-56 25-58 33-58 37-56 37-57 Number of Contacts 2 4 4 4 4 4 2 4 3 4 Contact Size 4 22D 8 22D 4 22D 0 22D 0 22D **Some insert arrangements may have extended initial lead time depending on tool status. Please consult factory for more information.
TABLE OF CONTENTS
1.1 amp per contact minimum per EIA-364-70, method 2 and PCI Express Connector High Speed Electrical Test Procedure. The temperature rise shall not exceed 30 degree C. Ambient condition is still air at 25°C. 4.5 INSERTION LOSS Per EIA-364-101 and PCI Express Connector High Speed Electrical Test Procedure. Requirements:
REVISIONS REV DESCRIPTION DATE ECO BY APPR A- RELEASE 10/07/13 DRP
10 contact, socket, solid, size 16 reference dimensions kit contents 19 ø2.8 ø2.6 ø3.3 inspection hole 1 1 notes: unless otherwise specified 1. material: copper alloy; nickel plated 2. contact size: 16 3. specifications: 3.1 current rating: 13 amps 3.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 3.3 rohs compliant 4.
MB1CKN0900 Straight Plug, Less Contacts - Amphenol Sine
Temperature Range:-20 to 130°C Max. Current (AMP): 30A Power, 10A Signal Voltage Rating (AC/DC): 630V Power, 250V Signal Contact Resistance: 3mΩ Power, 5mΩ Signal Min. Mating Cycles: >50 Test Voltage Rating: 6000V Power, 2500V Signal Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3 Overvoltage Category: III Number of Contact (Size mm): 9 Pos: 4 Power (2.0mm) + 5 ...
Low-Current Circuit Breaker Panels - Amphenol Broadband Solutions
Relay contact ratings 0.6A at 48 VDC Compliance Agency compliance NEBS Level 3, UL Listed Replacement Circuit Breakers Part Number 1 Amp 129316RC 3 Amp 129317RC 5 Amp 129318RC 10 Amp 129320RC 15 Amp 129321RC 20 Amp 129322RC Note: 20A breakers can only replace pre-configured 20A breaker positions. Breaker Positions Per Side ...
ARMORIPX Family - Amphenol Sine
Max. Current (AMP) 13A (AT Headers); 7.5A (ATM Headers) IP Ratings (in mated condition) IP67 and IP69K (w/ Header Installed) Contact Resistance <6mΩ (AT Headers); <11mΩ (ATM Headers) Insulation Resistance >1000MΩ @ 25°C (AT/ATM Headers) Current Cycling 500 Hour (AT/ATM Headers) Enclosure Material Amber: Ultem® PEI Black: Thermoplastic PA66
암페어 amp | Amphenol Global Search | Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging MP18W23F Pin Machined Size 20 7.5A 18-20AWG 0.75-0.50mm² - Gold Flash - - MP18W23G10 Pin Machined Size 20 7.5A 18-20AWG 0.75-0.50mm² - Gold 10µ” Flash - -
POWER GUIDE
%PDF-1.4 %âãÏÓ 2211 0 obj > endobj xref 2211 33 0000000016 00000 n 0000001981 00000 n 0000002144 00000 n 0000004663 00000 n 0000004702 00000 n 0000004817 00000 n 0000005489 00000 n 0000005802 00000 n 0000006177 00000 n 0000006290 00000 n 0000006656 00000 n 0000011480 00000 n 0000011744 00000 n 0000012100 00000 n 0000017703 00000 n 0000017964 00000 n 0000018333 00000 n 0000019595 00000 n ...
Microsoft Word - LT93-ISOBOO-2 PR2 11-3-14.docx
The Iso-Boost™ is an automatic voltage correcting shoreline isolation transformer intended for boats with 50 amp (Iso-Boost™ 50) or 100 amp (Iso-Boost™ 100) service. ... obtain the complete standard referenced or any other standards contact: American Boat and Yacht Council 613 Third Street, Suite 10 Annapolis, MD 21403 Telephone: (410 ...