Search Results for amphenol 111-2213-020
5086000A-Feature - Amphenol Antenna Solutions
5086000A-Feature - Amphenol Antenna Solutions
HAT SUPPORTS Wiring Accessories - アンフェノールジャパン ...
Amphenol Pcd’s Harness and Hat Supports were designed for lean manufacturing and durability. Built in a one-piece, lightweight design ... ALBCBS 020 59-13 11.55 63.5 10.09 7 ALBCBS 020 59-15 10.05 54.4 8.59 6 ALBCBS 020 59-17 8.55 45.4 7.09 5 ALBCBS 020 59-19 7.05 36.3 5.59 4 Wiring Accessories *Units: Inches L H
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Certificate of Conformance November 11, 2016 ... M39029/4-111 YES CONTACT, PIN 6(c)
ROHS Compliance - Amphenol Socapex
Amphenol Socapex is strongly involved in complying with RoHS directive, and in satisfying its customers requirements. The RoHS (Restriction of use of certain Hazardous Substances) directive, part of the WEEE (Waste Electrical and Electronic Equipment) directive, regulates the use of the substances listed below:
North America - Amphenol-BSI Ltd
The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda Co Louth, A92 CD3D Ireland ; Phone: +353-41-9806976 Email: [email protected]
Braided Cables RG 58 A/U-L - AMPHENOL PROCOM
Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters. Cable Components . Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our ...
NovaSensor P111 Medium Silicon Pressure Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA
Navigating the Speed of Tomorrow: Unveiling 224G High ... - Amphenol CS
Amphenol's High-Speed Bulk Cables are designed to meet the demands of tomorrow's high-speed applications. With support for transmission speeds of up to 224G, these cables are paving the way for a new era of connectivity. TR90™ Multicoax Right Angle Connector: Exceptional Signal Integrity up to 90 GHz ...
HF Antennas HF 7500-3 - AMPHENOL PROCOM
ATU. The ATU shall be mounted on the mast tube with the antenna terminal upwards, just below the bottom end of the antenna whip. The HF 7500-3 antenna feeder connection and the ATU antenna terminal are connected as direct as possible with a short open feeder wire, which in fact is a single piece of medium-gauge copper wire, self-supported or supported by some porcelain insulators.
Amphenol Aerospace
Amphenol Quadrax Connectors can be ordered by coded part number. The below connectors are kitted with the 100 Ohm Quadrax 21-033385-051 Socket and 21-033384-051 Pin contacts only. For contacts other then the above please consult factory for part numbers. Example TVP00RQW21–75P Connector Type
CWWX063X25x00 - Amphenol Antenna Solutions
CWWX063X25x00 - Amphenol Antenna Solutions ... CWWX063X25x00
Amphenol Assembletech
Applications 1. Data center & Networking Equipment 2. Servers/Storage Devices 3. High Performance Computing (HPC) 4. Switches/Routers
APXV3LL14AS_43-C-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Twin Beam Antenna, 1.3m, 2x 1710-2690MHz, 33deg, Integrated RET
Our history - Amphenol Socapex
Step into the past and explore the fascinating story of Amphenol Socapex, starting from its creation in 1947. Learn about our journey from the beginning as a helmet manufacturer for the French army to becoming a worldwide leader in connectivity solutions. 1940 - 1950's. 1947
NovaSensor P111 Medium Silicon Pressure Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA
NovaSensor P111 Medium Silicon Pressure Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA
H:EngineerDRAWINGOTHERGSB111XXKEU Model (1) - amphenol-cs.com
Title: H:EngineerDRAWINGOTHERGSB111XXKEU Model (1) Author: mandy.hsu Created Date: 4/27/2016 10:18:00 AM