Search Results for amphenol 5210-2
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Dualok III SJT 38999 PCB HD EMI Filter Transient I II Accessories Herm/Seal Aquacon Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 83723 III 5015 26500 Pyle 22992 Class L Back-Shells Options Others Crimp Rear ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. View Product 38999 Connector Savers Protect connectors subjected to repeated mating cycles and prevent costly repairs associated with the replacement of connectors and cables. ...
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
2.0 CONCLUSION: The WIRE TO BOARD 2.0 MM PITCH CONNECTOR passed all applicable testing in accordance with the product specification PS-7519, rev. A. 3.0 APPLICABLE DOCUMENTS AND SPECIFICATIONS: EIA-364 WIRE TO BOARD 2.0 MM PITCH CONNECTOR Amphenol product specification PS-7519, rev. A Amphenol print G861 / G875 Series 4.0 SPECIMEN:
RF Connector Assembly Instructions - Amphenol RF
Solder Connector Assembly Instructions. Semi-rigid (or hand-formable) cable types offer durable, ruggedized construction and are engineered with a solid outer shield.
65801-007LF | Clincher™ | Amphenol
Amphenol is one of the leading manufacturers of clincher Flex Connectors. Contact us today for more details of clincher , part number 65801-007LF ... Receptacle Assembly, Single Row, 7 Positions, 2.54mm (.100in) Pitch. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low ...
QSFP DD Cable Assemblies | High Speed Input Output | Amphenol
Amphenol QSFP DD (Double Density) passive copper cable assemblies double the number of channels from 4 to 8 lanes when compared to the existing 100G QSFP cabling systems, enabling more bandwidth within the same mechanical envelope. Compatible with 25G/Lan ... 112G Passive copper length to 2 meters and Active copper length to 4 meters; Meets ...
Mini-BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Mini-BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Mini-BNC Connectors at Amphenol RF online.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-2 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
OverPass Cable System - Amphenol CS
enhanced using Amphenol Spectra-Strip’s high frequency SkewClear EXD cable technology and manufacturing expertise. • Offerings include multi-pair cables: 2, 4 and 8 pair constructions in wire gages from 32 AWG to 26 AWG • All feature FEP insulated wiring for the higher temperature environments that OverPassTM
Amphenol Assembletech
please contact Amphenol for further confirming PN and drawing) Product Description: Mini SAS 36P Straight to 4X SATA 7P Series: Mini SAS Cable Length: 1.0 meters Wire Size: 30AWG, Tinned Copper, OD: 0. 9*2.3,MM Lock to Mating Part: With Latch Plating: Au 30u' min over Ni 100u' min
Product Series - amphenol-cs.com
0.50mm Flex Connector, VLL Series, 20 Position, Lower Side Contact, Side Entry Surface Mount ZIF Connector,... DETAILS
SFP | High Speed Interconnects | Amphenol
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece construction with enhanced ...
UG-646/U UHF Plug to UHF Jack Adapter Non-Constant ... - Amphenol RF
UG-646/U UHF Plug to UHF Jack Adapter Non-Constant Impedance Right Angle
ATM Series™ - Amphenol Australia
Available in 2, 3, 4, 6, 8 and 12 positions Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG ...
India - Amphenol Antenna Solutions
India - Amphenol Antenna Solutions
Temperature Sensors | NTC Thermistors - amphenol-sensors.com
Thermometrics Type NDM of Epoxy NTC Thermistors are epoxy-coated chip thermistors with bare 0.007 in (0.2 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
CXL 2400-3LW/... - AMPHENOL PROCOM
Vertically polarized, omnidirectional base station and marine antenna. Approximately 3 dBd gain. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
Contact - Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Contact * * * * * *. Amphenol Broadband Solutions. 358 Hall Ave Wallingford, CT. 06492 . 1-800-677-2288. Sign up for our newsletter: Sign Up. For more information: ...
RJF 544 - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex RJF 544 is a rugged RJ45 connection system designed for harsh industrial environments. It is compliant with IEC 60603-7 variante 12 and offers shock, vibration, and traction resistance. The system is sealed against fluids and dust, with an IP68 rating. It is suitable for a wide range of applications, including wireless base stations, video control, robotics, industrial ...
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.