Search Results for amphenol ntc temperature probe
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type S/AS/ES Thermometrics temperature standards consist of ultra-stable thermistor probes assembled into thin wall stainless steel housings with shielded extension leads. Created Date 3/19/2014 7:55:58 AM
NTC Type JI - amphenol-sensors.com
NTC Type JI Amphenol Advanced Sensors. Type JI Specifications Description Chip thermistor housed in a tip, which is molded onto ... • Temperature range: -40°F to 221°F (-40°C to 105°C) • Insulation resistance: >100 MW at 500 VDC • Wire conductors: 7 X 0.23 mm diameter (0.30 mm2)
Catheter Temperature Sensor | Applications - amphenol-sensors.com
Cardiac Output Catheterization: Type GC / NTC Thermistors Product prefix: GC11, GC14 R37: 14004 ohms Max OD: 0.012” (GC11), 0.016” (GC14) Type AB / NTC Thermistor Assemblies:
Motor Coil Temperature Sensor | Amphenol Advanced Sensors
A motor coil temperature sensor provides temperature feedback regarding the operating condition of an electric motor. The sensor can be interlaced into the stator coil or tied to the neutral bus bar on the motor circuit. The sensor provides temperature feedback to indicate motor load or stall conditions.
NTC Type NK - amphenol-sensors.com
• Designed for accurate temperature ... Suitable for automotive, HVAC and white goods applications • Available on bandolier to IEC 286-2 • RoHS compliant NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Description A range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Amphenol Advanced Sensors. R25 ...
NTC Type MS - amphenol-sensors.com
• Low cost, solid state temperature sensor • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Standard accuracy ±1°C • Excellent mechanical strength • Wide operating temperature range: -58°F to 300°F (-50°C to 150°C) • Suitable for PCB and probe mountings
EV Charger Temperature Sensor | Amphenol Advanced Sensors
Learn about Amphenol Advanced Sensors’ EV charger temperature sensor for electric vehicles and plug-in HEVs. ... providing opportunity for infrared sensors for non-contact (Type ZTP) and embedded NTC products (JS or JRI) where surface measurement is applicable. Amphenol Product Types. Product prefix: ZTP -- non-contact IR, analog & digital ...
jc-ntc-26 | Amphenol Global Search | Amphenol
Title: Thermometrics NTC Sensor Linearization Author: Amphenol Advanced Sensors Subject: Thermometrics NTC Sensor Linearization Application Spotlight ... NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C) • Suitable for use over a range of -112°F to 302°F (–80°C to ...
EV Battery Temperature Sensors | Amphenol Advanced Sensors
Amphenol produces temperature sensing solutions -- including NTC thermistors -- that are highly accurate with a high degree of stability that set the performance standard. Cell Connection System Temperature & voltage sensing of the battery cells and high voltage connectivity via busbars.
NTC Type HTP Series - amphenol-sensors.com
Thermometrics NTC Type HTC High Temperature Probes Author: Amphenol Advanced Sensors Subject: Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposure¦ [nöQêFKÅ ós}ã Î 3ÿ ...
Type CSP Thermometrics Laboratory NTC Temperature Standards
The Type CSP Temperature Standards are ultrastable probe thermistors which have been calibrated to an accuracy of 0.01°C. The standard ... Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 ... Type CSP Thermometrics Laboratory NTC Temperature Standards Author: GE
JC-NTC-26 | Amphenol Global Search | Amphenol
Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film protective coating. With its low profile (1.0 mm max thickness) and contour-conforming flexibility, this sensor is ideal for tight applications. Temp. Tolerance. Temp. Tolerance.
sensor | Amphenol Global Search | Amphenol
NTC Thermistor Probe, 1/4"-20 NPT (RHT) screw in immersion probe. Featuring 26 AWG, stranded (2) conductor, XLPE insulated lead wire. Thermistor element potted in stainless steel hex-head screw housing.
NTC Type FP07 Thermometrics Fastip Probe Thermistor - amphenol-sensors.com
Probe Thermistor Amphenol Advanced Sensors. Type FP07 Specifications ... Resistance vs temperature characteristics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each thermobead type and ... NTC Type FP07 Thermometrics Fastip Probe Thermistor Author: GE Subject:
Sensor Temperature Resistance Curves - amphenol-sensors.com
Web: www.amphenol-sensors.com 1 Thermometrics® Sensor Temperature Resistance Curves - Reference Guide Material Type 2 – Available Products: ( %/°C) Temp Range (°C) Ratio Beta 0 to 50 9.07 3892 0 to 70 18.64 3917 25 to 50 2.78 3937 25 to 85 9.35 3977 25 to 100 14.75 3992 25 to 125 29.39 4013 ...
NTC Thermistor Type RL10 - amphenol-sensors.com
• Low cost solid state sensor ... NTC Thermistor Type RL10 • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating • Available on tape and reel EIA RS-468A for automatic insertion Amphenol Advanced ...
NTC Type A990 Series - amphenol-sensors.com
to be used in measuring the temperature of liquids or ... Amphenol Advanced Sensors. NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2 Sx2 ±0.1 ±0.1 ±0.1 ±0.2
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C Response Time 150°C Sensor: 9 – 13 seconds in air @ 6M/sec 300°C Sensor: 7.5 – 11.5 seconds in air @ 6M/sec Temperature Accuracy 150°C Sensor: 202 Ω ± 1% @ 100°C 300°C Sensor: 3300 Ω ± 1% @ 100°C
Thermometrics NTC SP Series - amphenol-sensors.com
Title: Thermometrics NTC SP Series Author: Amphenol Advanced Sensors Subject: Thermometrics NTC SP Series Ultra-stable Probe Thermistors The NTC Type SP60, SP65, SP85, and SP100 Ultra-stable Probe Thermistors may be used in all temperature measurement and control applications with the added assurance 8¿à·:©Å2teK£E @ ²âß úÇ ÷ àúK ¼9l úcæz+ã ãë P»®L u: ô¾$âKÔ¥Ù÷%é ...
Active Incar Temperature Sensor - Amphenol
Temperature Sensor An integrated, low-noise fan draws a greater volume of cabin air across the temperature sensor, ... Amphenol Advanced Sensors. Specifications R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% ... < 10 seconds (25°C to > 85°C in OIL) Housing Material PP-(GF+TD)15 NTC Part Number TC330S39FB Weight 29.5 grams/piece Air Flow Volume ...