Search Results for amphenol ntc temperature probe
NTC Type AB6 - amphenol-sensors.com
operating temperature is 221°F (105°C). 0.13 in (3.2 mm) reference 72 in (1830 mm) minimum D 0.25 in (6.4 mm) reference Coding 1. Select the appropriate thermistor bead or small probe from one of the thermistor types shown in Table 1. Refer to the appropriate datasheet for electrical and mechanical properties of
Automotive Sensors | EV/HEV Battery - amphenol-sensors.com
Browse Amphenol's selection of automotive sensor solutions for EV/HEV battery applications. Browse Amphenol's selection of automotive sensor solutions for EV/HEV battery applications. ... Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film ...
Cable Probe Temperature Sensors - amphenol-sensors.com
Cable Probe Temperature Sensors Thermometrics range of Thermometrics Cable Probe Temperature Sensors are designed for industrial HVACR applications. The sensors consist of resin potted NTC thermistors encapsulated within metal housings, extension cables and ... • Maximum temperature to +105°C Amphenol Advanced Sensors. Housing Cable Grommet ...
Busbar Temperature Sensor | Amphenol Advanced Sensors
Features. Operating Temperature Range: -40°C ~ 125°C ; Resistance (R) @ 25°C: 10KΩ±1.46% of R ; Beta (25/85): 3977K±1.0% ; Field-proven bus-bar integrated design - No welding process, more reliable connection to the busbar ; Designed for compact space applications
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type S/AS/ES Thermometrics temperature standards consist of ultra-stable thermistor probes assembled into thin wall stainless steel housings with shielded extension leads. Created Date 3/19/2014 7:55:58 AM
Type CSP Thermometrics Laboratory NTC Temperature Standards
The Type CSP Temperature Standards are ultrastable probe thermistors which have been calibrated to an accuracy of 0.01°C. The standard ... Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 ... Type CSP Thermometrics Laboratory NTC Temperature Standards Author: GE
Thermometrics NTC Sensor Linearization - Amphenol
NTC based temperature sensor generally are defined by a 4th order polynomial equation and represented by a typical R/T curve. A general R/T is shown for the 0703-1272-76-S1 thermistor as a response to ... Amphenol Advanced Sensors; Thermometrics; NTC; Sensor; Linearization
Type CSP Thermometrics Laboratory NTC Temperature Standards
The Type CSP Temperature Standards are ultrastable probe thermistors which have been calibrated to an accuracy of 0.01°C. The standard ... Amphenol Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 ... Type CSP Thermometrics Laboratory NTC Temperature Standards Author: GE
20-29s | Amphenol Global Search | Amphenol
Mass below force gage (including stud) 20 grams (0.044 lb) Effective stiffness 3 x 10 6 lb/in (5.2 x 10 8 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 100 lb/in (11 N/m) Temperature range 0° to +80°C Base material titanium Weight: Parts rigidly attached to ...
ctts | Amphenol Global Search | Amphenol
Search Results for c902-9353-1 FLUSH INSTALLATION - PCB 3x 1 of 1 model 109 series pressure sensor njf 10/21/22jdm njl 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email ... • 1.00mm pitch, vertical and right angle . with options for ridge, locked latch, side . latch, blade hold down, open wall • Extensive range include options ...
HTP-60-D-D-105-L | Amphenol Global Search | Amphenol
Search Results for htp-65-d-d-105-l NTC Type HTP Series - amphenol-sensors.com Type HTP Series Specifications The code number to be ordered may be specified as follows: HTP High Temperature Probe Code Diameter 60 60 mils 65 65 mils 85 85 mils 100 100 mils Code Probe Length A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm ...
NTC Thermistors Type RL20 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol ...
PT899 Pressure and Temperature Sensor Die | NovaSensor
• Highly reliable, solid state silicon pressure and temperature sensor die • Pressure ranges: 250 to 15,000 PSI • Temperature range: -40…150 °C • On-chip temperature sensor • Die dimensions (L x W x H): 1.86 mm x 1.86 mm x 2.0 mm with glass pedestal • Flexible bond pads configuration allows for wire bonding either to only one-side or
Amphenol Sensors
Our diverse portfolio of sensor brands provides solutions for an extensive range of industries. ... (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... High temperature, water and dust resistant models available; High accuracy Accelerometers.
Thermometrics Motor Coil Temperature Sensor - Amphenol
Motor Coil Temperature Sensor Overview The motor coil temperature sensor provides temperature feedback regarding the operating condition of an electric ... • Amphenol Advanced Sensors NTC thermistor - High reliability, stability and accuracy • Configurable for alternative resistance vs. temperature curves
temp | Amphenol Global Search | Amphenol
With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature ...
NTC Type C100 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • High reliability and stability • Resin coated for good mechanical strength and resistance to solvents NTC Type C100 Thermometrics Epoxy-Coated Chip Thermistor Description Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Amphenol Advanced ...
Motor Coil Temperature Sensor - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...