Search Results for amphenol ntc temperature probe
10-40812-xx | Amphenol Global Search | Amphenol
Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') ... Amphenol offers a wide range of cable assemblies for various applications, including high-speed, high-power, and harsh-environment connectors. ... Barometric Pressure Sensor Product ...
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
npi-15b-5k-s-v | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of MicroSpace™ 1.50mm Crimp-to-Wire Connector, part number 10156818-A002LF ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
Thermometrics A-1325/A-1326 Temperature Sensor monitors the temperature of the incoming intake air flow for an engine and provides a signal output that is proportional to air temperature. Keywords: Amphenol Advanced Sensors; Thermometrics; intake air temperature sensor; optimize air-to-fuel ratio; A-1325; A-1326 Created Date: 7/30/2019 10:51:30 AM
copper sleeve | Amphenol Global Search | Amphenol
Amphenol PowerLink HV Cable is used for high voltage, high temperature, and flame-resistance applications. PowerLink provides a high voltage, flexible, electromagnetically shielded cable for applications on EV, HEV, FCEV, Battery and Energy Storage wiring systems with stranding options from 2.5 up to 150mm2 – with and without shielding.
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
NTC Type NDM - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum ...
r-sata | Amphenol Global Search | Amphenol
Temposonics® R-Series V SSI Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
PT3511 Pressure and Temperature Sensor Die | NovaSensor
• Highly reliable, solid state silicon pressure and temperature sensor die • Available in Absolute and Gauge versions • Pressure ranges: 15 to 150 PSI • Temperature range: -40…150 °C • On-chip temperature sensor • Die dimensions (L x W x H): • 1.6 mm x 1.6 mm x 1.25 mm with glass pedestal
NK Series Epoxy-Coated Chip NTC Thermistors - amphenol-sensors.com
Amphenol Advanced Sensors NK Series Epoxy-Coated Chip NTC Thermistors ... NK Series Epoxy-Coated Chip NTC Thermistors AAS-930-195A 03/2018 www.amphenol-sensors.com ... The NK Series of NTC thermistors offers temperature measurements to 1% accuracies in a wide range of R/T resistance curves to suit your application-specific temperature control ...
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
NTC Thermistors Type RL20 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol ...
20 27b | Amphenol Global Search | Amphenol
132235 | Amphenol Global Search | Amphenol SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm 132235. SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 132296.