Search Results for amphenol ntc temperature probe
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
INIR4-R290 Refrigerant (A3) R290 (Leakage Detection Sensor) - Amphenol ...
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
E-stat Controller - amphenol-sensors.com
The NTC probe senses the temperature of the air as it passes through the evaporator core. An electronic control ... Temperature controller for automobile air conditioners Amphenol Advanced Sensors. E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference
NTC Type NDM - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum ...
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Other resistance—temperature characteristics • Other wire types Data • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: >100 MΩ @ 500 VDC • Wire conductors: 7 x 0.3 mm diameter (0.5 mm2) • Wire insulation: Automotive grade PVC • Resistance—temperature characteristics: Refer to DK data sheet
type | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of N-Type to SMB Adapters designed for radio frequency applications. N-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... Platinum Stock Products; High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 0.218" dia. diaphragm, accel. comp ...
21-900702-001 | Amphenol Global Search | Amphenol
Repeatability ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis 4 µm typical Temperature coefficient 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation Ingress protection Sensor electronics: IP67 (with correctly mounted housing and connectors)
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL14 Amphenol ...
E-stat Controller - amphenol-sensors.com
The NTC probe senses the temperature of the air as it passes through the evaporator core. An electronic control ... Temperature controller for automobile air conditioners Amphenol Advanced Sensors. E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference
cable f20511ar-ssp-a11-007 | Amphenol Global Search | Amphenol
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
356-157-2 | Amphenol Global Search | Amphenol
Model 485B39:2-channel, USB-powered, ICP® sensor signal conditioner with USB digital output (24-bit A/D) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. ... The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions ...
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
NTC Cryogenics Thermometrics Thermistors Applications All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F
165 series | Amphenol Global Search | Amphenol
Amphenol Socapex is a renowned leader in providing high-performance circular connectors, including D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM, and PT/451 connectors, tailored for a wide range of critical applications within the defense and aerospace sectors. ... Thermometrics NTC Sensor Linearization - Amphenol series ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
temperature sensor and sensor packaging technology for the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement,
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...