Search Results for amphenol ntc temperature probe
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
Automotive Sensors | HVAC
Browse Amphenol's selection of automotive sensor solutions for HVAC applications. Browse Amphenol's selection of automotive sensor solutions for HVAC applications ... Series of NTC Thermistors are intended for temperature measurement, control and compensation. They are suitable for standard soldering techniques and availabe in a range of sizes ...
190ml coffee can | Amphenol Global Search | Amphenol
Amphenol Aerospace now offers a connector series that can be used for all of your multi-media needs. This series is capable of running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration. ... The Fast Response Temperature Probe and the Moisture and Temperature Probes to be ...
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
zzy-ac | Amphenol Global Search | Amphenol
Temperature Sensors | NTC Thermistors Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C. ... MEMS stands for micro electro mechanical system and applies to any sensor manufactured using microelectronic fabrication ...
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
ms3122e22-55s | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION Amphenol Industrial Operations 191 Delaware Avenue Sidney, NY 13838-1395 Telephone: 888-364-9011 Fax: 520-397-7169 ... As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4113 c APXV18-206517S-C-A20 - Amphenol Antenna Solutions ... AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor performance ...
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL14 Amphenol ...
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Other resistance—temperature characteristics • Other wire types Data • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: >100 MΩ @ 500 VDC • Wire conductors: 7 x 0.3 mm diameter (0.5 mm2) • Wire insulation: Automotive grade PVC • Resistance—temperature characteristics: Refer to DK data sheet
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Other resistance—temperature characteristics • Other wire types Data • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: >100 MΩ @ 500 VDC • Wire conductors: 7 x 0.3 mm diameter (0.5 mm2) • Wire insulation: Automotive grade PVC • Resistance—temperature characteristics: Refer to DK data sheet
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap 2 humidity and temperature sensor Author: Amphenol Advanced Sensors Subject: ChipCap 2 offers the most advanced humidity and temperature sensing solution for virtually any application. Keywords: ChipCap 2; temperature sensor; humidity sensor; HVAC control; I2C interface; PDM; Analog Created Date: 2/3/2016 1:04:46 PM
apc07-8-4p | Amphenol Global Search | Amphenol
Still air: 8 seconds Stirred oil: 0.5 seconds Maximum Power at 77°F (25°C) 25mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) 3 in (76.2 mm) nominal 0.25 in (6.35 mm) Ø 0.065 in (1.65 mm) maximum Ø 0.004 in (0.10 mm) NTC Interchangeable Type MF65 Dimensions Ordering Information Select appropriate part number below for resistance
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max