Search Results for amphenol ntc temperature probe
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
172852-10-5pn | Amphenol Global Search | Amphenol
60/100 W* The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.
NTC Thermistors Type RL20 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol ...
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
npc-1220-030-a-1-s | Amphenol Global Search | Amphenol
Thermometrics NTC SP Series - amphenol-sensors.com ... Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi, 1/4-18 NPT mtg thd, 2-pin MIL conn., case isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716 ...
NTC Type NDK - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... NTC Type NDK Thermometrics Epoxy-Coated ... Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K ...
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
97 series | Amphenol Global Search | Amphenol
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position!
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
NTC Thermistors Type RL30 - amphenol-sensors.com
• Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating. • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL30 Amphenol Advanced Sensors
Self-Adhering Surface Temperature Sensors - amphenol-sensors.com
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
NTC Thermistors Type RL30 - amphenol-sensors.com
• Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating. • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL30 Amphenol Advanced Sensors
NTC Type JR - amphenol-sensors.com
NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75%
Fluid Temperature Sensor - Pipe Clip - Amphenol
The JS8741 Integrated Pipe Clip Surface Temperature Sensor is a clip-on temperature sensor that monitors the temperature of a fluid or gas that passes through a pipe or tubing circulation system. A system control module receives this temperature reading a\ nd uses a control loop to control the overall system temperature.
10-827809-003 | Amphenol Global Search | Amphenol
Frequency Range: (x or y axis)(±10%)1 to 10000 Hz; Temperature Range: -76 to +392 °F; Temperature Range: -60 to +200 °C; Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. ... Amphenol's Centaur interconnect utilizes the ...
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL14 Amphenol ...
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Amphenol Advanced Sensors Laboratory Grade Calibration Standards AAS-930-223A - 10/2018 ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ... Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with ...
Application SpotlightApplication Spotlight - Amphenol
Title: Themometrics Temperature Sensing in Medical Devices Author: Amphenol Advanced Sensors Subject: Medical applications demand the ultimate in accurate and reliable monitoring of critical temperature measurement.\nFrom the Amphenol Advanced Sensors family of brands, Thermometrics, Inc., designs and manufactures an extensive line of NTC thermistors and \ non-contact infrared \(IR\) based ...