Search Results for amphenol ul certificate
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Certificate of Conformance January 25, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace ...
Amphenol Corporation - News & Events - Financial News
Selecting a year value will change the news content. Select Year:
High Speed Connectors | Products - Amphenol
AirMax VS® high-speed signal connectors from Amphenol ICC meet the dimensional and electrical requirements described in the Compact PCI® Serial (PICMG CPCI-s.0) Specification developed by the PCI Industrial Computer Manufacturers Group (PICMG). Connections between a front system or peripheral board and backplane are accomplished using right ...
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance October 10, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance April 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If ...
HCI HIGH POWER BACKPLANE / MIDPLANE CONNECTORS - amphenol-cs.com
• UL 60950 compliant (Test Finger & Test Probe) • Telcordia GR-1217-CORE, Central Office PACKAGING • Tubes PART NUMBERS For more information, please contact: Communications@fci.com or visit us at www.fci.com Disclaimer Please note that the above information is subject to change without notice. PWRHPBBMP0713EA4 Minimum
AHDPBS-18-001 Backshell, WTA, shell size 18. Tie-wrap holes.
AHDPBS-18-001 Backshell, WTA, shell size 18. Tie-wrap holes. Comparable to PN# 2428-025-1805
Sine Systems - www.sineco - Amphenol Sine
THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol MN57A4AD01M A1 MN57A4AD01M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-WARNING
Amphenol TPC Wire & Cable Introduces ATPC Medium Voltage Cables
Check out Amphenol TPC Wire & Cable's latest innovation - ATPC Medium Voltage Cables, offering durability and competitive prices for industrial applications. ... Voltage Range: ATPC Medium Voltage Cables are designed to meet UL Standard 1072 and are available in single-conductor medium voltage options ranging from 5kV to 35kV. Construction:
CABLE ASSEMBLIES - Amphenol Australia
Quality Certificates: • AS9100/EN9100 – Aerospace Industry Standard • •NADCAP – Electronics Certification • FAA Repair Station (North America and Europe) • Air Agency Certificate • Part 21-G • •J-STD-001 certified • ISO 9001:2008 ISO 14001:2015 IPC J-STD-001 • MIL-STD-790 • IPC/WHMA-A-620 IPC-A-610/620
DIMENSIONS - Amphenol Sine
ul, c(ul) voltage rating: amperage: housing: cable characteristics: grey pvc, (ul) type cmg 75°c or c(ul) type cmg 75°c shielded or type pltc 75°c 1pr/18 awg and 1pr/15 awg or awm style 2464, csa awm ii a/b 80°c 300v ft4 rohs compliant. ... amphenol ine tem . title: mn57b4bd01mxxx.xls
C091 31T004 100 2 - M16 Flange mount female metal receptacle
Flange mount female metal receptacle with O-ring seal and ring nut (hex nut available upon request). Complete EMI shielding in the fully mated and locked position (EMI security).
CERTIFICATE - amphenol-aop.com
The validity of the certification can only be verified by the QR-code. CERTIFICATE This is to certify that FCI Deutschland GmbH Holzhauser Straße 175 13509 Berlin Germany has implemented and maintains a Quality Management System. Scope: Design and manufacturing of optical components, integrated circuits and subsystems for the
I/O Connectors - Amphenol Socapex
Amphenol’s designation will always begin by TV01 or TVS01. Is mil c the same as mil dtl? MIL-C-38999 is now superseded by MIL-DTL-38999. This is a standard for high performance circular connectors designed for cable-to-panel I/O applications in military, aerospace and other demanding situations. There are four connector series in the family:
Compliance to REACH regulation - Amphenol Socapex
Amphenol Socapex is strongly involved in complying with REACH regulation, and in satisfying its customers requirements. Amphenol Socapex commits to respect the REACH regulation (Registration, Evaluation, Authorization and Restriction of Chemicals). Read Amphenol Socapex REACH Status
Amphenol Network Solutions > Connect CableLinks to overhead trough with ...
The four-inch CableLinks to WaveTrax Fiber Trough Adapter from Amphenol Telect connects our articulating CableLinks components to your WaveTrax overhead trough.