Search Results for anderson 350 amp connector
FAQ - Amphenol Socapex
Descubra o nosso cabo HDMI 2.0 AOC: conetividade de longa distância sem compromissos
Dipole Antennas 7050118 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1060 x 110 / 53.94 x 41.73 x 4.33 in. Wind Load: 127 N (160 km/h) Weight:
FAQ | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Kaye Feedthru Fitting for Thermocouples
The Kaye Thermocouple Feedthrough provides easy access for thermocouples through the validation port on steam sterilizers, freeze dryers, or any other closed chamber/container that needs to be validated.
TV 23-P1 - Amphenol Socapex
Series III connectors APPLICATIONS - Shelters - Firing posts - Motor Starting - Air conditioning - Automation Ground Vehicle Navy C5ISR 0 50 100 150 200 250 300 350 0 50 100 150 200 Electrical Current (A) Temperature (C) 2 www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
EU RoHS II CoC - amphenol-aerospace.com
MS3474L22‐21SW YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/2/2023 2:28:52 PM ...
EU RoHS II CoC - amphenol-aerospace.com
2M801‐007‐26ZNU8‐28PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/18/2022 11:50:33 AM ...
MTRJ Fiber Optic Connector | Circular Connector
The MTRJ Field TV is a fiber optic connector that is sealed against fluids and dust and also shock and vibration proof
Four Bi-Directional Channel Fiber Optic Media Converter
CA-628485-A42 Power Test Cable for D38999 Power Connector CA-628485-A43 High Speed Copper SMA Cable for D38999 Data Connector Available Test Equipment. ... Differential output voltage VOUTp 100 250 350 mV - Output impedance Zout 80 100 120 W - Output CML drive current Io - 12 - mA
Marine Antennas CXL 108-185C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.062 sq. m / 0.67 sq. ft: Wind Load: 73 N (160 km/h)
0201-100404s - Amphenol Antenna Solutions
Canister, 10-Port, Pseudo Omni, XPOL, 698-960 | (2x) 1695-2690 | (2x) 3300-3800 MHz, 1496mm.
Physical Contact Connector | Fiber Optic Connector | Hybrid, Circular
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
Hỏi đáp | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Model 377A13 Precision Condenser Microphone Installation and ... - PCB
amp. Adapters for Phantom Powered Preamp 4.0 Taking Measurements The following formula is used to calculate the pressure measured by the microphone from the output volt-age signal. The sensitivity of a microphone is typically measured at 250 Hz. Pressure (Pa) = Voltage (mV) / Sensitivity (mV/Pa).
EU RoHS II CoC - amphenol-aerospace.com
D38999/20KG16SN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 6/28/2023 9:27:27 AM ...
EU RoHS II CoC - amphenol-aerospace.com
TVS06RF‐13‐98PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 4/18/2023 3:12:57 PM ...
Industrial Accelerometers | PCB Piezotronics
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
EU RoHS II CoC - amphenol-aerospace.com
91‐569785‐35P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 6/8/2022 11:12:26 AM ...
SMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
SMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Temposonics
10 mm (0.39 in.) rod-Ø: 350 bar (5076 psi), 530 bar (7687 psi) peak Mechanical mounting Mounting position Any Mounting instruction Please consult the technical drawings and the brief instructions (document number: 551684) Electrical connection Connection type M12 (4 pin) male connector Operating voltage +24 VDC (±25 %) Ripple ≤ 0.28 V pp