Search Results for antenna
Trooper ™ Low-Profile Multiband High Rejection GNSS Antenna
This antenna provides optimal multiband coverage in a single, extra low-profile housing. Ideal for installation on surfaces with limited surface space, the antenna also incorporates PCTEL’s proprietary high rejection GNSS technology for optimal performance and support of carrier voice and data networks.
MiniMag Magnet Mount Antenna Base - PCTEL
MiniMag is a reliable magnet mount antenna base with a discreet design. It is easily mounted on any metal surface with the overmolded protective foot preventing the surface from scratches. MiniMag combined with the portable ground plane Sputnik is a perfect choice when travelling. Sputnik has a suction cup allowing mounting on glass.
Product Comparison - Amphenol Antenna Solutions
Product Comparison - Amphenol Antenna Solutions
Antenna Solutions for Intelligent Transportation Systems
INNOVATIVE TECHNOLOGY FOR SMARTER COMMUNICATIONS. Whether your objective is to enable better communication for public safety and emergency response fleets, smart transit, smart industrial fleets, smart railways, or smart roadways — it all starts with a powerful and reliable wireless connection.
VenU® Dual Polarization 4-Port Sector Antennas - PCTEL
Features. FPMI58-DP404NM, FPMI58-DP410NM, FPMI58-DP403NM, and FPMI58-DP403RPSM have reached end of life. Meets important compliance standards – UL 94 HB ASA radome and PC board conform to UL’s high flame retardant rating; meets stringent building code requirements
8-Port Antenna
8-Port Antenna 3300-3800 MHz PRODUCT OVERVIEW Frequency Range (MHz) 3300-3800 3300-3800 3300-3800 3300-3800 Array P1 P2 P3 P4 Connector 1-2 3-4 5-6 7-8
HEX858CU0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 85°, (1x) 696-960 | (2x) 1695-2400 MHz, 15.8|17.9|17.9 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
Mexico - Amphenol Antenna Solutions
Mexico - Amphenol Antenna Solutions
25-Port Canister Antenna
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Easily Connect to External Antennas with New N-Type to SMA Cable Assemblies
Easily Connect to External Antennas with New N-Type to SMA Cable Assemblies. Amphenol RF is pleased to announce the expansion of our between-series cable assembly series with N-Type plug to SMA plug assemblies on flexible RG-142 cable.The combination of the more ruggedized N-Type connector with the lightweight, compact SMA connectors provides a versatile solution for applications such as ...
APXVAA4L24N 43-U-I20
12-Port Panel Antenna (2x) 617-894 | (4x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Low Profile Access Point Antenna for Broadband Wireless
This low-profile antenna is optimized for operation with reverse polarity TNC compatible WiFi access points. The rugged, UV-resistant housing makes it suitable for use in a wide variety of Industrial IoT applications.
6-Port Antenna
6-Port Antenna 1695-2690 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 1695-2690 1695-2690 1695-2690 Array Y1 Y2 Y3
6177410ENGv - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 1.4m, 3x 1695-2690 MHz, 65deg, Integrated RET
Terminal 1/4-wave Dual ISM Band Antenna - PCTEL
A terminal 1/4-wave Dual ISM Band Antenna with type N(m) connector. For use on devices for communication such as M2M in both 433 and 868 MHz frequency band.
Flexible Wire Antenna Rod for 380-445 MHz - PCTEL
High quality flexible wire rod for 380-445 MHz. Suitable with Smarteq antenna bases ANT, Base 1123, Base 128, Base 2500, MidiMag and MaxiMag.
Amphenol Antenna Solutions - Solutions Mobile - Amphenol Antenna Solutions
Amphenol Antenna Solutions - Solutions Mobile - Amphenol Antenna Solutions
Antennas for Wayside and Base Station Applications - PCTEL
PCTEL provides high performance, purpose-built antennas that elevate RF performance for the rail industry. PCTEL customization delivers exceptional performance utilizing the latest cellular, WiFi, Bluetooth®, LMR, LoRa, ISM, IoT, and GPS/GNSS technologies.
Technical-Support - Amphenol Antenna Solutions
Technical-Support - Amphenol Antenna Solutions
Photo - Amphenol Antenna Solutions
Photo - Amphenol Antenna Solutions